NX Open C++ Reference Guide
|
JA class for the symbol settings
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateSymbolAnnotationSettingsBuilder
Created in NX12.0.0.
More...
Public Member Functions | |
double | PortAnnotationHeight () |
Returns the port annotation text height Created in NX12.0.0. More... | |
NXOpen::TextColorFontWidthBuilder * | PortAnnotationTextCFW () |
Returns the port annotation text color font width Created in NX12.0.0. More... | |
bool | PortAnnotationTextOverlined () |
Returns whether the symbol annotation text is overlined Created in NX12.0.0. More... | |
bool | PortAnnotationTextUnderlined () |
Returns whether the symbol annotation text is underlined Created in NX12.0.0. More... | |
void | ResetToDefault () |
Reset to default setting Created in NX12.0.0. More... | |
void | SetPortAnnotationHeight (double textHeight) |
Sets the port annotation text height Created in NX12.0.0. More... | |
void | SetPortAnnotationTextCFW (NXOpen::TextColorFontWidthBuilder *textColorFontWidth) |
Sets the port annotation text color font width Created in NX12.0.0. More... | |
void | SetPortAnnotationTextOverlined (bool overlined) |
Sets whether the symbol annotation text is overlined Created in NX12.0.0. More... | |
void | SetPortAnnotationTextUnderlined (bool underlined) |
Sets whether the symbol annotation text is underlined Created in NX12.0.0. More... | |
void | SetSymbolAnnotationHeight (double textHeight) |
Sets the symbol annotation text height Created in NX12.0.0. More... | |
void | SetSymbolAnnotationTextAlignment (int alignment) |
Sets the symbol annotation text alignment Created in NX12.0.0. More... | |
void | SetSymbolAnnotationTextCFW (NXOpen::TextColorFontWidthBuilder *textColorFontWidth) |
Sets the symbol annotation text color font width Created in NX12.0.0. More... | |
void | SetSymbolAnnotationTextOverlined (bool overlined) |
Sets whether the symbol annotation text is overlined Created in NX12.0.0. More... | |
void | SetSymbolAnnotationTextUnderlined (bool underlined) |
Sets whether the symbol annotation text is underlined Created in NX12.0.0. More... | |
double | SymbolAnnotationHeight () |
Returns the symbol annotation text height Created in NX12.0.0. More... | |
int | SymbolAnnotationTextAlignment () |
Returns the symbol annotation text alignment Created in NX12.0.0. More... | |
NXOpen::TextColorFontWidthBuilder * | SymbolAnnotationTextCFW () |
Returns the symbol annotation text color font width Created in NX12.0.0. More... | |
bool | SymbolAnnotationTextOverlined () |
Returns whether the symbol annotation text is overlined Created in NX12.0.0. More... | |
bool | SymbolAnnotationTextUnderlined () |
Returns whether the symbol annotation text is underlined Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
JA class for the symbol settings
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateSymbolAnnotationSettingsBuilder
Created in NX12.0.0.
double NXOpen::AME::SymbolAnnotationSettingsBuilder::PortAnnotationHeight | ( | ) |
Returns the port annotation text height
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::TextColorFontWidthBuilder* NXOpen::AME::SymbolAnnotationSettingsBuilder::PortAnnotationTextCFW | ( | ) |
Returns the port annotation text color font width
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
bool NXOpen::AME::SymbolAnnotationSettingsBuilder::PortAnnotationTextOverlined | ( | ) |
Returns whether the symbol annotation text is overlined
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
bool NXOpen::AME::SymbolAnnotationSettingsBuilder::PortAnnotationTextUnderlined | ( | ) |
Returns whether the symbol annotation text is underlined
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::SymbolAnnotationSettingsBuilder::ResetToDefault | ( | ) |
Reset to default setting
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::SymbolAnnotationSettingsBuilder::SetPortAnnotationHeight | ( | double | textHeight | ) |
Sets the port annotation text height
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
textHeight | textheight |
void NXOpen::AME::SymbolAnnotationSettingsBuilder::SetPortAnnotationTextCFW | ( | NXOpen::TextColorFontWidthBuilder * | textColorFontWidth | ) |
Sets the port annotation text color font width
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
textColorFontWidth | textcolorfontwidth |
void NXOpen::AME::SymbolAnnotationSettingsBuilder::SetPortAnnotationTextOverlined | ( | bool | overlined | ) |
Sets whether the symbol annotation text is overlined
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
overlined | overlined |
void NXOpen::AME::SymbolAnnotationSettingsBuilder::SetPortAnnotationTextUnderlined | ( | bool | underlined | ) |
Sets whether the symbol annotation text is underlined
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
underlined | underlined |
void NXOpen::AME::SymbolAnnotationSettingsBuilder::SetSymbolAnnotationHeight | ( | double | textHeight | ) |
Sets the symbol annotation text height
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
textHeight | textheight |
void NXOpen::AME::SymbolAnnotationSettingsBuilder::SetSymbolAnnotationTextAlignment | ( | int | alignment | ) |
Sets the symbol annotation text alignment
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
alignment | alignment |
void NXOpen::AME::SymbolAnnotationSettingsBuilder::SetSymbolAnnotationTextCFW | ( | NXOpen::TextColorFontWidthBuilder * | textColorFontWidth | ) |
Sets the symbol annotation text color font width
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
textColorFontWidth | textcolorfontwidth |
void NXOpen::AME::SymbolAnnotationSettingsBuilder::SetSymbolAnnotationTextOverlined | ( | bool | overlined | ) |
Sets whether the symbol annotation text is overlined
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
overlined | overlined |
void NXOpen::AME::SymbolAnnotationSettingsBuilder::SetSymbolAnnotationTextUnderlined | ( | bool | underlined | ) |
Sets whether the symbol annotation text is underlined
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
underlined | underlined |
double NXOpen::AME::SymbolAnnotationSettingsBuilder::SymbolAnnotationHeight | ( | ) |
Returns the symbol annotation text height
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
int NXOpen::AME::SymbolAnnotationSettingsBuilder::SymbolAnnotationTextAlignment | ( | ) |
Returns the symbol annotation text alignment
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::TextColorFontWidthBuilder* NXOpen::AME::SymbolAnnotationSettingsBuilder::SymbolAnnotationTextCFW | ( | ) |
Returns the symbol annotation text color font width
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
bool NXOpen::AME::SymbolAnnotationSettingsBuilder::SymbolAnnotationTextOverlined | ( | ) |
Returns whether the symbol annotation text is overlined
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
bool NXOpen::AME::SymbolAnnotationSettingsBuilder::SymbolAnnotationTextUnderlined | ( | ) |
Returns whether the symbol annotation text is underlined
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")