NX Open C++ Reference Guide
|
Represent a NXOpen::TextColorFontWidthBuilder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0.
More...
Public Member Functions | |
void | SetTextColor (NXOpen::NXColor *textColor) |
Sets the text color Created in NX9.0.0. More... | |
void | SetTextFont (const NXString &textFont) |
Sets the text font Created in NX9.0.0. More... | |
void | SetTextFont (const char *textFont) |
Sets the text font Created in NX9.0.0. More... | |
void | SetTextStyle (const NXString &textStyle) |
Sets the text style Created in NX9.0.0. More... | |
void | SetTextStyle (const char *textStyle) |
Sets the text style Created in NX9.0.0. More... | |
void | SetTextWidth (const NXString &textWidth) |
Sets the text width Created in NX9.0.0. More... | |
void | SetTextWidth (const char *textWidth) |
Sets the text width Created in NX9.0.0. More... | |
NXOpen::NXColor * | TextColor () |
Returns the text color Created in NX9.0.0. More... | |
NXString | TextFont () |
Returns the text font Created in NX9.0.0. More... | |
NXString | TextStyle () |
Returns the text style Created in NX9.0.0. More... | |
NXString | TextWidth () |
Returns the text width Created in NX9.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represent a NXOpen::TextColorFontWidthBuilder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0.
void NXOpen::TextColorFontWidthBuilder::SetTextColor | ( | NXOpen::NXColor * | textColor | ) |
Sets the text color
Created in NX9.0.0.
License requirements : None
textColor | textcolor |
void NXOpen::TextColorFontWidthBuilder::SetTextFont | ( | const NXString & | textFont | ) |
Sets the text font
Created in NX9.0.0.
License requirements : None
textFont | textfont |
void NXOpen::TextColorFontWidthBuilder::SetTextFont | ( | const char * | textFont | ) |
Sets the text font
Created in NX9.0.0.
License requirements : None
textFont | textfont |
void NXOpen::TextColorFontWidthBuilder::SetTextStyle | ( | const NXString & | textStyle | ) |
Sets the text style
Created in NX9.0.0.
License requirements : None
textStyle | textstyle |
void NXOpen::TextColorFontWidthBuilder::SetTextStyle | ( | const char * | textStyle | ) |
Sets the text style
Created in NX9.0.0.
License requirements : None
textStyle | textstyle |
void NXOpen::TextColorFontWidthBuilder::SetTextWidth | ( | const NXString & | textWidth | ) |
Sets the text width
Created in NX9.0.0.
License requirements : None
textWidth | textwidth |
void NXOpen::TextColorFontWidthBuilder::SetTextWidth | ( | const char * | textWidth | ) |
Sets the text width
Created in NX9.0.0.
License requirements : None
textWidth | textwidth |
NXOpen::NXColor* NXOpen::TextColorFontWidthBuilder::TextColor | ( | ) |
Returns the text color
Created in NX9.0.0.
License requirements : None
NXString NXOpen::TextColorFontWidthBuilder::TextFont | ( | ) |
Returns the text font
Created in NX9.0.0.
License requirements : None
NXString NXOpen::TextColorFontWidthBuilder::TextStyle | ( | ) |
Returns the text style
Created in NX9.0.0.
License requirements : None
NXString NXOpen::TextColorFontWidthBuilder::TextWidth | ( | ) |
Returns the text width
Created in NX9.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.