NX Open C++ Reference Guide
|
JA class for the parameter rule dialog
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateOperandRuleBuilder
Created in NX11.0.0.
More...
Public Types | |
enum | CreationType { CreationTypePort, CreationTypeObject } |
replace or insert rule Type More... | |
Public Member Functions | |
NXOpen::AME::ConditionsBuilder * | Conditions () |
Returns the object condition ui block Created in NX11.0.0. More... | |
NXOpen::AME::ObjectConnectionBuilder * | ObjectConnection () |
Returns the object connection ui block Created in NX11.0.0. More... | |
NXOpen::AME::ObjectConnectionDetailBuilder * | ObjectConnectionDetail () |
Returns the object connection detail ui block Created in NX11.0.0. More... | |
NXOpen::AME::OperandRuleBuilder::CreationType | PortCreationType () |
Returns the creation type when creating a position Created in NX11.0.0. More... | |
NXString | RuleName () |
Returns the rule name Created in NX11.0.0. More... | |
NXOpen::AME::SelectAMEBaseNode * | SelectionPort () |
Returns the operand replacement port selection Created in NX11.0.0. More... | |
void | SetPortCreationType (NXOpen::AME::OperandRuleBuilder::CreationType type) |
Sets the creation type when creating a position Created in NX11.0.0. More... | |
void | SetRuleName (const NXString &resultText) |
Sets the rule name Created in NX11.0.0. More... | |
void | SetRuleName (const char *resultText) |
Sets the rule name Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
JA class for the parameter rule dialog
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateOperandRuleBuilder
Created in NX11.0.0.
NXOpen::AME::ConditionsBuilder* NXOpen::AME::OperandRuleBuilder::Conditions | ( | ) |
Returns the object condition ui block
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::ObjectConnectionBuilder* NXOpen::AME::OperandRuleBuilder::ObjectConnection | ( | ) |
Returns the object connection ui block
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::ObjectConnectionDetailBuilder* NXOpen::AME::OperandRuleBuilder::ObjectConnectionDetail | ( | ) |
Returns the object connection detail ui block
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::OperandRuleBuilder::CreationType NXOpen::AME::OperandRuleBuilder::PortCreationType | ( | ) |
Returns the creation type when creating a position
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXString NXOpen::AME::OperandRuleBuilder::RuleName | ( | ) |
Returns the rule name
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::SelectAMEBaseNode* NXOpen::AME::OperandRuleBuilder::SelectionPort | ( | ) |
Returns the operand replacement port selection
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::OperandRuleBuilder::SetPortCreationType | ( | NXOpen::AME::OperandRuleBuilder::CreationType | type | ) |
Sets the creation type when creating a position
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
type | type |
void NXOpen::AME::OperandRuleBuilder::SetRuleName | ( | const NXString & | resultText | ) |
Sets the rule name
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
resultText | resulttext |
void NXOpen::AME::OperandRuleBuilder::SetRuleName | ( | const char * | resultText | ) |
Sets the rule name
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
resultText | resulttext |