NX Open C++ Reference Guide
|
JA class for the reuse object connection detail block
Created in NX12.0.0.
More...
Public Member Functions | |
void | ChangeEditObject (NXOpen::NXObject *newObject) |
Change the edit object Created in NX12.0.0. More... | |
void | Populate (std::vector< NXString > &hierarchy) |
Populate selection Created in NX12.0.0. More... | |
NXString | PropertyString () |
Returns the selected property name Created in NX12.0.0. More... | |
NXString | ResultString () |
Returns the result string text Created in NX12.0.0. More... | |
void | SetPropertyString (const NXString &propertyName) |
Sets the selected property name Created in NX12.0.0. More... | |
void | SetPropertyString (const char *propertyName) |
Sets the selected property name Created in NX12.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
JA class for the reuse object connection detail block
Created in NX12.0.0.
void NXOpen::AME::ObjectConnectionDetailBuilder::ChangeEditObject | ( | NXOpen::NXObject * | newObject | ) |
Change the edit object
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
newObject | newobject |
void NXOpen::AME::ObjectConnectionDetailBuilder::Populate | ( | std::vector< NXString > & | hierarchy | ) |
Populate selection
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
hierarchy | hierarchy |
NXString NXOpen::AME::ObjectConnectionDetailBuilder::PropertyString | ( | ) |
Returns the selected property name
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXString NXOpen::AME::ObjectConnectionDetailBuilder::ResultString | ( | ) |
Returns the result string text
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::ObjectConnectionDetailBuilder::SetPropertyString | ( | const NXString & | propertyName | ) |
Sets the selected property name
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
propertyName | propertyname |
void NXOpen::AME::ObjectConnectionDetailBuilder::SetPropertyString | ( | const char * | propertyName | ) |
Sets the selected property name
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
propertyName | propertyname |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.