NX Open C++ Reference Guide
|
JA class for the Form Sheet dialog
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateFormSheetBuilder
Default values.
More...
Public Types | |
enum | SizeOption { SizeOptionStandard, SizeOptionCustom } |
Represents form sheet size option. More... | |
enum | StandardMetricSize { StandardMetricSizeA4landscape, StandardMetricSizeA3landscape, StandardMetricSizeA2landscape, StandardMetricSizeA1landscape, StandardMetricSizeA0landscape, StandardMetricSizeA4portrait } |
Represents standard metric sizes for form sheet. More... | |
Public Member Functions | |
NXOpen::AME::BasicPropertiesBuilder * | BasicProperties () |
Returns the name and description Created in NX12.0.0. More... | |
NXOpen::AME::FormSheetBuilder::SizeOption | FormSheetSizeOption () |
Returns the size option type of type NXOpen::AME::FormSheetBuilder::SizeOption Created in NX12.0.0. More... | |
NXOpen::AME::FormSheetBuilder::StandardMetricSize | FormSheetStandardMetricSize () |
Returns the standard metric size of type NXOpen::AME::FormSheetBuilder::StandardMetricSize Created in NX12.0.0. More... | |
double | Height () |
Returns the height Created in NX12.0.0. More... | |
double | Length () |
Returns the length Created in NX12.0.0. More... | |
void | SetFormSheetSizeOption (NXOpen::AME::FormSheetBuilder::SizeOption sizeOption) |
Sets the size option type of type NXOpen::AME::FormSheetBuilder::SizeOption Created in NX12.0.0. More... | |
void | SetFormSheetStandardMetricSize (NXOpen::AME::FormSheetBuilder::StandardMetricSize standardMetricSize) |
Sets the standard metric size of type NXOpen::AME::FormSheetBuilder::StandardMetricSize Created in NX12.0.0. More... | |
void | SetHeight (double height) |
Sets the height Created in NX12.0.0. More... | |
void | SetLength (double length) |
Sets the length Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
JA class for the Form Sheet dialog
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateFormSheetBuilder
Default values.
Property | Value |
---|---|
FormSheetSizeOption |
Standard |
FormSheetStandardMetricSize |
A3landscape |
Height |
297 |
Length |
420 |
Created in NX12.0.0.
Represents standard metric sizes for form sheet.
NXOpen::AME::BasicPropertiesBuilder* NXOpen::AME::FormSheetBuilder::BasicProperties | ( | ) |
Returns the name and description
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::FormSheetBuilder::SizeOption NXOpen::AME::FormSheetBuilder::FormSheetSizeOption | ( | ) |
Returns the size option type of type NXOpen::AME::FormSheetBuilder::SizeOption
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::FormSheetBuilder::StandardMetricSize NXOpen::AME::FormSheetBuilder::FormSheetStandardMetricSize | ( | ) |
Returns the standard metric size of type NXOpen::AME::FormSheetBuilder::StandardMetricSize
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
double NXOpen::AME::FormSheetBuilder::Height | ( | ) |
Returns the height
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
double NXOpen::AME::FormSheetBuilder::Length | ( | ) |
Returns the length
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::FormSheetBuilder::SetFormSheetSizeOption | ( | NXOpen::AME::FormSheetBuilder::SizeOption | sizeOption | ) |
Sets the size option type of type NXOpen::AME::FormSheetBuilder::SizeOption
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
sizeOption | sizeoption |
void NXOpen::AME::FormSheetBuilder::SetFormSheetStandardMetricSize | ( | NXOpen::AME::FormSheetBuilder::StandardMetricSize | standardMetricSize | ) |
Sets the standard metric size of type NXOpen::AME::FormSheetBuilder::StandardMetricSize
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
standardMetricSize | standardmetricsize |
void NXOpen::AME::FormSheetBuilder::SetHeight | ( | double | height | ) |
Sets the height
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
height | height |
void NXOpen::AME::FormSheetBuilder::SetLength | ( | double | length | ) |
Sets the length
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
length | length |