NX Open C++ Reference Guide
|
Represents a re-usable component for basic properties such as name and description
This object does not need a creator.
More...
Public Member Functions | |
NXString | Description () |
Returns the description Created in NX12.0.0. More... | |
NXString | Name () |
Returns the name Created in NX12.0.0. More... | |
void | SetDescription (const NXString &description) |
Sets the description Created in NX12.0.0. More... | |
void | SetDescription (const char *description) |
Sets the description Created in NX12.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name Created in NX12.0.0. More... | |
void | SetName (const char *name) |
Sets the name Created in NX12.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a re-usable component for basic properties such as name and description
This object does not need a creator.
Created in NX12.0.0.
NXString NXOpen::AME::BasicPropertiesBuilder::Description | ( | ) |
Returns the description
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXString NXOpen::AME::BasicPropertiesBuilder::Name | ( | ) |
Returns the name
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::BasicPropertiesBuilder::SetDescription | ( | const NXString & | description | ) |
Sets the description
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
description | description |
void NXOpen::AME::BasicPropertiesBuilder::SetDescription | ( | const char * | description | ) |
Sets the description
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
description | description |
void NXOpen::AME::BasicPropertiesBuilder::SetName | ( | const NXString & | name | ) |
Sets the name
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
name | name |
void NXOpen::AME::BasicPropertiesBuilder::SetName | ( | const char * | name | ) |
Sets the name
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
name | name |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.