NX Open C++ Reference Guide
|
Represents a AcisExporter to be used when importing the Acis Data This class is created using DexManager . More...
Public Types | |
enum | AcisVersionOption { AcisVersionOptionR26, AcisVersionOptionR25, AcisVersionOptionR24, AcisVersionOptionR23, AcisVersionOptionR22, AcisVersionOptionR21, AcisVersionOptionR20, AcisVersionOptionR19, AcisVersionOptionR18 } |
ACIS Version options. More... | |
Public Member Functions | |
NXOpen::AcisExporter::AcisVersionOption | AcisVersion () |
Returns the Acis version - The version of ACIS file to be exported Created in NX11.0.0. More... | |
NXOpen::ObjectSelector * | ExportSelectionBlock () |
Returns the export selection block - the object selection will be done by this block. More... | |
bool | FileSaveFlag () |
Returns the file save flag - this should be set to false if doing File Export Created in NX11.0.0. More... | |
NXString | OutputFile () |
Returns the output file - the exported data will be written to file specified Created in NX11.0.0. More... | |
void | SaveSettings (const NXString &filename) |
Save the settings - this will save the settings to a file sepcified Created in NX11.0.0. More... | |
void | SaveSettings (const char *filename) |
Save the settings - this will save the settings to a file sepcified Created in NX11.0.0. More... | |
void | SetAcisVersion (NXOpen::AcisExporter::AcisVersionOption acisVersion) |
Sets the Acis version - The version of ACIS file to be exported Created in NX11.0.0. More... | |
void | SetFileSaveFlag (bool doingFileSave) |
Sets the file save flag - this should be set to false if doing File Export Created in NX11.0.0. More... | |
void | SetOutputFile (const NXString &filename) |
Sets the output file - the exported data will be written to file specified Created in NX11.0.0. More... | |
void | SetOutputFile (const char *filename) |
Sets the output file - the exported data will be written to file specified Created in NX11.0.0. More... | |
void | SetSettingsFile (const NXString &filename) |
Sets the settings file - The definition file to read default options Created in NX11.0.0. More... | |
void | SetSettingsFile (const char *filename) |
Sets the settings file - The definition file to read default options Created in NX11.0.0. More... | |
NXString | SettingsFile () |
Returns the settings file - The definition file to read default options Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a AcisExporter to be used when importing the Acis Data This class is created using DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen::DexManager::CreateAcisExporter
Default values.
Property | Value |
---|---|
AcisVersion |
R18 |
Created in NX11.0.0.
NXOpen::AcisExporter::AcisVersionOption NXOpen::AcisExporter::AcisVersion | ( | ) |
Returns the Acis version - The version of ACIS file to be exported
Created in NX11.0.0.
License requirements : None
NXOpen::ObjectSelector* NXOpen::AcisExporter::ExportSelectionBlock | ( | ) |
Returns the export selection block - the object selection will be done by this block.
Created in NX11.0.0.
License requirements : None
bool NXOpen::AcisExporter::FileSaveFlag | ( | ) |
Returns the file save flag - this should be set to false if doing File Export
Created in NX11.0.0.
License requirements : None
NXString NXOpen::AcisExporter::OutputFile | ( | ) |
Returns the output file - the exported data will be written to file specified
Created in NX11.0.0.
License requirements : None
void NXOpen::AcisExporter::SaveSettings | ( | const NXString & | filename | ) |
Save the settings - this will save the settings to a file sepcified
Created in NX11.0.0.
License requirements : None
filename | filename |
void NXOpen::AcisExporter::SaveSettings | ( | const char * | filename | ) |
Save the settings - this will save the settings to a file sepcified
Created in NX11.0.0.
License requirements : None
filename | filename |
void NXOpen::AcisExporter::SetAcisVersion | ( | NXOpen::AcisExporter::AcisVersionOption | acisVersion | ) |
Sets the Acis version - The version of ACIS file to be exported
Created in NX11.0.0.
License requirements : None
acisVersion | acisversion |
void NXOpen::AcisExporter::SetFileSaveFlag | ( | bool | doingFileSave | ) |
Sets the file save flag - this should be set to false if doing File Export
Created in NX11.0.0.
License requirements : None
doingFileSave | doingfilesave |
void NXOpen::AcisExporter::SetOutputFile | ( | const NXString & | filename | ) |
Sets the output file - the exported data will be written to file specified
Created in NX11.0.0.
License requirements : None
filename | filename |
void NXOpen::AcisExporter::SetOutputFile | ( | const char * | filename | ) |
Sets the output file - the exported data will be written to file specified
Created in NX11.0.0.
License requirements : None
filename | filename |
void NXOpen::AcisExporter::SetSettingsFile | ( | const NXString & | filename | ) |
Sets the settings file - The definition file to read default options
Created in NX11.0.0.
License requirements : None
filename | filename |
void NXOpen::AcisExporter::SetSettingsFile | ( | const char * | filename | ) |
Sets the settings file - The definition file to read default options
Created in NX11.0.0.
License requirements : None
filename | filename |
NXString NXOpen::AcisExporter::SettingsFile | ( | ) |
Returns the settings file - The definition file to read default options
Created in NX11.0.0.
License requirements : None