ViewVisualizationVisualTrueSurfaceDisplayPref_Struct Struct¶
NXOpen.Preferences.ViewVisualizationVisual.TrueSurfaceDisplayPref is an alias for NXOpen.Preferences.ViewVisualizationVisualTrueSurfaceDisplayPref_Struct
-
class
NXOpen.Preferences.
ViewVisualizationVisualTrueSurfaceDisplayPref_Struct
¶ Bases:
object
Represents the various surface display parameters.
Deprecated since version NX4.0.0: Use
NXOpen.Preferences.ViewVisualizationVisualDisplayAppearanceOptions_Struct
instead.. Constructor: NXOpen.Preferences.ViewVisualizationVisual.TrueSurfaceDisplayPref()
Fields¶
Field | Description |
---|---|
HiddenEdgesType | Hidden Edge Type |
Silhouettes | Allows to control whether the silhouettes (or outlines) on cones, cylinders, spheres, and Tori solid bodies display. |
SmoothEdges | Allows to control whether edges shared by tangent faces display or not. |
SmoothEdgesColor | Color attribute for visible smooth edges |
SmoothEdgesFont | Font attribute for visible smooth edges |
SmoothEdgesWidth | Width attribute for visible smooth edges |
DisplayMode | Display Mode |
Silhouettes¶
-
ViewVisualizationVisualTrueSurfaceDisplayPref_Struct.
Silhouettes
¶ Allows to control whether the silhouettes (or outlines) on cones, cylinders, spheres, and Tori solid bodies display.
true for visible false for invisible.
-------------------------------------
Field Value Type:bool
SmoothEdges¶
-
ViewVisualizationVisualTrueSurfaceDisplayPref_Struct.
SmoothEdges
¶ Allows to control whether edges shared by tangent faces display or not.
True for visible and False for invisible.
-------------------------------------
Field Value Type:bool
SmoothEdgesColor¶
-
ViewVisualizationVisualTrueSurfaceDisplayPref_Struct.
SmoothEdgesColor
¶ Color attribute for visible smooth edges
-------------------------------------
Field Value Type:int
SmoothEdgesFont¶
-
ViewVisualizationVisualTrueSurfaceDisplayPref_Struct.
SmoothEdgesFont
¶ Font attribute for visible smooth edges
-------------------------------------
Field Value Type:
NXOpen.Preferences.ViewVisualizationVisualSmoothEdgeFont
SmoothEdgesWidth¶
-
ViewVisualizationVisualTrueSurfaceDisplayPref_Struct.
SmoothEdgesWidth
¶ Width attribute for visible smooth edges
-------------------------------------
Field Value Type:
NXOpen.Preferences.ViewVisualizationVisualSmoothEdgeWidth
DisplayMode¶
-
ViewVisualizationVisualTrueSurfaceDisplayPref_Struct.
DisplayMode
¶ Display Mode
-------------------------------------
Field Value Type:
NXOpen.Preferences.ViewVisualizationVisualDisplayModeType