NXOpen .NET Reference
12.0.0
|
Used in selection methods to set the types of objects that are selectable. More...
Public Member Functions | |
MaskTriple (int Type, int Subtype, int SolidBodySubtype) | |
Constructor for the MaskTriple struct. More... | |
Public Attributes | |
int | Type |
Object type. More... | |
int | Subtype |
Object subtype. More... | |
int | SolidBodySubtype |
Solid body subtype. More... | |
Used in selection methods to set the types of objects that are selectable.
Commonly used:
NXOpen.Selection.MaskTriple.MaskTriple | ( | int | Type, |
int | Subtype, | ||
int | SolidBodySubtype | ||
) |
Constructor for the MaskTriple struct.
Type | Object type. This can be one of the object types that are listed in uf_object_types.h. For example, for point, use UF_point_type in C++ and NXOpen.UF.UFConstants.UF_point_type in .NET. |
Subtype | Object subtype. This can either be 0 (UF_all_subtype) for any subtype, or a subtype of the selected type. The subtypes are listed in uf_object_types.h. |
SolidBodySubtype | Solid body subtype. This is only meaningful when the type is UF_solid_type. In that case, this should be set to one of the solid type constants listed in uf_ui_types.h under "Constants for selection solid_type". For example, to select any face, use UF_UI_SEL_FEATURE_ANY_FACE in C++ and NXOpen.UF.UFConstants.UF_UI_SEL_FEATURE_ANY_FACE in .NET |
int NXOpen.Selection.MaskTriple.SolidBodySubtype |
Solid body subtype.
This is only meaningful when the type is UF_solid_type. In that case, this should be set to one of the solid type constants listed in uf_ui_types.h under "Constants for selection solid_type". For example, to select any face, use UF_UI_SEL_FEATURE_ANY_FACE in C++ and NXOpen.UF.UFConstants.UF_UI_SEL_FEATURE_ANY_FACE in .NET
int NXOpen.Selection.MaskTriple.Subtype |
Object subtype.
This can either be 0 (UF_all_subtype) for any subtype, or a subtype of the selected type. The subtypes are listed in uf_object_types.h.
int NXOpen.Selection.MaskTriple.Type |
Object type.
This can be one of the object types that are listed in uf_object_types.h. For example, for point, use UF_point_type in C++ and NXOpen.UF.UFConstants.UF_point_type in .NET.