NXOpen .NET Reference
12.0.0
|
Contains segment information of a motion segment More...
Public Attributes | |
int | Id |
segment id More... | |
string | SegmentName |
segment name More... | |
int | SegmentType |
segment type More... | |
int | CurveType |
curve type More... | |
double | Slope |
point slope More... | |
double | Curvature |
point curvature More... | |
double | MasterMin |
segment master min More... | |
double | MasterMax |
segment master max More... | |
double | SlaveMin |
segment slave min More... | |
double | SlaveMax |
segment slave max More... | |
double | Xn1 |
segment nomalize lower define range More... | |
double | Xn2 |
segment nomalize higher define range More... | |
double | A0 |
segment polynomial coefficient More... | |
double | A1 |
segment polynomial coefficient More... | |
double | A2 |
segment polynomial coefficient More... | |
double | A3 |
segment polynomial coefficient More... | |
double | A4 |
segment polynomial coefficient More... | |
double | A5 |
segment polynomial coefficient More... | |
double | A6 |
segment polynomial coefficient More... | |
double | Amplitude |
segment polynomial coefficient More... | |
double | AngularFrequency |
segment polynomial coefficient More... | |
double | Phase |
segment polynomial coefficient More... | |
bool | SlopeEqualPrev |
if the segment slope equal with the previous segment More... | |
bool | SlopeEqualNext |
if the segment slope equal with the next segment More... | |
bool | CurveEqualPrev |
if the segment curvature equal with the previous segment More... | |
bool | CurveEqualNext |
if the segment curvature equal with the next segment More... | |
double | Slope2 |
segment slope of upper end More... | |
double | Jerk |
segment jerk More... | |
int | FormulaType |
traversal segments type More... | |
double | LambdaValue |
traversal segment turning point factor More... | |
int | OptimizeType |
traversal segment optimization type of traverse type More... | |
double | YnMin |
segment minimum slave value in normalized range More... | |
double | YnMax |
segment maximum slave value in normalized range More... | |
Contains segment information of a motion segment
double NXOpen.Mechatronics.CamProfileBuilder.Element.A0 |
segment polynomial coefficient
double NXOpen.Mechatronics.CamProfileBuilder.Element.A1 |
segment polynomial coefficient
double NXOpen.Mechatronics.CamProfileBuilder.Element.A2 |
segment polynomial coefficient
double NXOpen.Mechatronics.CamProfileBuilder.Element.A3 |
segment polynomial coefficient
double NXOpen.Mechatronics.CamProfileBuilder.Element.A4 |
segment polynomial coefficient
double NXOpen.Mechatronics.CamProfileBuilder.Element.A5 |
segment polynomial coefficient
double NXOpen.Mechatronics.CamProfileBuilder.Element.A6 |
segment polynomial coefficient
double NXOpen.Mechatronics.CamProfileBuilder.Element.Amplitude |
segment polynomial coefficient
double NXOpen.Mechatronics.CamProfileBuilder.Element.AngularFrequency |
segment polynomial coefficient
double NXOpen.Mechatronics.CamProfileBuilder.Element.Curvature |
point curvature
bool NXOpen.Mechatronics.CamProfileBuilder.Element.CurveEqualNext |
if the segment curvature equal with the next segment
bool NXOpen.Mechatronics.CamProfileBuilder.Element.CurveEqualPrev |
if the segment curvature equal with the previous segment
int NXOpen.Mechatronics.CamProfileBuilder.Element.CurveType |
curve type
int NXOpen.Mechatronics.CamProfileBuilder.Element.FormulaType |
traversal segments type
int NXOpen.Mechatronics.CamProfileBuilder.Element.Id |
segment id
double NXOpen.Mechatronics.CamProfileBuilder.Element.Jerk |
segment jerk
double NXOpen.Mechatronics.CamProfileBuilder.Element.LambdaValue |
traversal segment turning point factor
double NXOpen.Mechatronics.CamProfileBuilder.Element.MasterMax |
segment master max
double NXOpen.Mechatronics.CamProfileBuilder.Element.MasterMin |
segment master min
int NXOpen.Mechatronics.CamProfileBuilder.Element.OptimizeType |
traversal segment optimization type of traverse type
double NXOpen.Mechatronics.CamProfileBuilder.Element.Phase |
segment polynomial coefficient
string NXOpen.Mechatronics.CamProfileBuilder.Element.SegmentName |
segment name
int NXOpen.Mechatronics.CamProfileBuilder.Element.SegmentType |
segment type
double NXOpen.Mechatronics.CamProfileBuilder.Element.SlaveMax |
segment slave max
double NXOpen.Mechatronics.CamProfileBuilder.Element.SlaveMin |
segment slave min
double NXOpen.Mechatronics.CamProfileBuilder.Element.Slope |
point slope
double NXOpen.Mechatronics.CamProfileBuilder.Element.Slope2 |
segment slope of upper end
bool NXOpen.Mechatronics.CamProfileBuilder.Element.SlopeEqualNext |
if the segment slope equal with the next segment
bool NXOpen.Mechatronics.CamProfileBuilder.Element.SlopeEqualPrev |
if the segment slope equal with the previous segment
double NXOpen.Mechatronics.CamProfileBuilder.Element.Xn1 |
segment nomalize lower define range
double NXOpen.Mechatronics.CamProfileBuilder.Element.Xn2 |
segment nomalize higher define range
double NXOpen.Mechatronics.CamProfileBuilder.Element.YnMax |
segment maximum slave value in normalized range
double NXOpen.Mechatronics.CamProfileBuilder.Element.YnMin |
segment minimum slave value in normalized range