NXOpen .NET Reference
12.0.0
|
Structure used to return data about objects in the flat pattern. More...
Public Member Functions | |
ObjectDataCsys (NXOpen.Point FlatPatternObject, NXOpen.CartesianCoordinateSystem FlatSolidObject, NXOpen.Features.DatumCsys FormedBodyObject) | |
Constructor for the ObjectDataCsys struct. More... | |
Public Attributes | |
NXOpen.Point | FlatPatternObject |
Point in the flat pattern More... | |
NXOpen.CartesianCoordinateSystem | FlatSolidObject |
Corresponding CSYS on the flat solid More... | |
NXOpen.Features.DatumCsys | FormedBodyObject |
Corresponding datum CSYS on the formed body More... | |
Structure used to return data about objects in the flat pattern.
This structure is for points whose associativities are CSYS and Datum CSYS objects.
NXOpen.Features.FlatPattern.ObjectDataCsys.ObjectDataCsys | ( | NXOpen.Point | FlatPatternObject, |
NXOpen.CartesianCoordinateSystem | FlatSolidObject, | ||
NXOpen.Features.DatumCsys | FormedBodyObject | ||
) |
Constructor for the ObjectDataCsys struct.
FlatPatternObject | Point in the flat pattern |
FlatSolidObject | Corresponding CSYS on the flat solid |
FormedBodyObject | Corresponding datum CSYS on the formed body |
NXOpen.Point NXOpen.Features.FlatPattern.ObjectDataCsys.FlatPatternObject |
Point in the flat pattern
NXOpen.CartesianCoordinateSystem NXOpen.Features.FlatPattern.ObjectDataCsys.FlatSolidObject |
Corresponding CSYS on the flat solid
NXOpen.Features.DatumCsys NXOpen.Features.FlatPattern.ObjectDataCsys.FormedBodyObject |
Corresponding datum CSYS on the formed body