NXOpen .NET Reference
12.0.0
|
Represents the quality check criteria value settings More...
Public Member Functions | |
NXOpen.CAE.ModelCheck.TestValueTypes.TestType | GetTestType () |
Returns the test type More... | |
NXOpen.CAE.ModelCheck.TestValueTypes.Validator | GetValidator () |
Returns the validator type More... | |
bool | HasCriteriaValue () |
Tells whether there is criteria value associated with this test More... | |
NXOpen.Unit | GetCriteriaValue (NXOpen.CAE.ModelCheck.TestValueTypes.CriteriaType criteriaType, out double criteriaValue) |
Returns the criteria value. More... | |
void | SetCriteriaValue (NXOpen.CAE.ModelCheck.TestValueTypes.CriteriaType criteriaType, double criteriaValue, NXOpen.Unit unit) |
Sets the criteria value. More... | |
void | SetCriteriaValue (NXOpen.CAE.ModelCheck.TestValueTypes.CriteriaType criteriaType, string criteriaValue, NXOpen.Unit unit) |
Sets the criteria value. More... | |
bool | GetIsSolverSpecificTest (out bool isSystemTest) |
To know whether this quality test is a solver specific test and a system test More... | |
NXOpen.CAE.ModelCheck.TestValueTypes.ElementReference[] | GetElementReferences () |
Returns the element reference definitions associated with this test More... | |
void | ResetToCustomerDefault () |
Reset as customer default setting More... | |
Properties | |
bool | DoTest [get, set] |
Returns or sets an option value indicating whether to do element quality check for this test More... | |
Represents the quality check criteria value settings
This is an abstract class, and cannot be instantiated.
Created in NX8.5.0
NXOpen.Unit NXOpen.CAE.ModelCheck.ITestValue.GetCriteriaValue | ( | NXOpen.CAE.ModelCheck.TestValueTypes.CriteriaType | criteriaType, |
out double | criteriaValue | ||
) |
Returns the criteria value.
An exception will be thrown if there is no criteria value associated with this test
Created in NX8.5.0
License requirements: None.
criteriaType | |
criteriaValue |
Implemented in NXOpen.CAE.ModelCheck.QualityTestValue, and NXOpen.CAE.ModelCheck.ElementSpecificTestValue.
NXOpen.CAE.ModelCheck.TestValueTypes.ElementReference [] NXOpen.CAE.ModelCheck.ITestValue.GetElementReferences | ( | ) |
Returns the element reference definitions associated with this test
Created in NX8.5.0
License requirements: None.
Implemented in NXOpen.CAE.ModelCheck.QualityTestValue, and NXOpen.CAE.ModelCheck.ElementSpecificTestValue.
bool NXOpen.CAE.ModelCheck.ITestValue.GetIsSolverSpecificTest | ( | out bool | isSystemTest | ) |
To know whether this quality test is a solver specific test and a system test
Created in NX8.5.0
License requirements: None.
isSystemTest |
Implemented in NXOpen.CAE.ModelCheck.QualityTestValue, and NXOpen.CAE.ModelCheck.ElementSpecificTestValue.
NXOpen.CAE.ModelCheck.TestValueTypes.TestType NXOpen.CAE.ModelCheck.ITestValue.GetTestType | ( | ) |
Returns the test type
Created in NX8.5.0
License requirements: None.
Implemented in NXOpen.CAE.ModelCheck.QualityTestValue, and NXOpen.CAE.ModelCheck.ElementSpecificTestValue.
NXOpen.CAE.ModelCheck.TestValueTypes.Validator NXOpen.CAE.ModelCheck.ITestValue.GetValidator | ( | ) |
Returns the validator type
Created in NX8.5.0
License requirements: None.
Implemented in NXOpen.CAE.ModelCheck.QualityTestValue, and NXOpen.CAE.ModelCheck.ElementSpecificTestValue.
bool NXOpen.CAE.ModelCheck.ITestValue.HasCriteriaValue | ( | ) |
Tells whether there is criteria value associated with this test
Created in NX8.5.0
License requirements: None.
Implemented in NXOpen.CAE.ModelCheck.QualityTestValue, and NXOpen.CAE.ModelCheck.ElementSpecificTestValue.
void NXOpen.CAE.ModelCheck.ITestValue.ResetToCustomerDefault | ( | ) |
Reset as customer default setting
Created in NX8.5.0
License requirements: None.
Implemented in NXOpen.CAE.ModelCheck.QualityTestValue, and NXOpen.CAE.ModelCheck.ElementSpecificTestValue.
void NXOpen.CAE.ModelCheck.ITestValue.SetCriteriaValue | ( | NXOpen.CAE.ModelCheck.TestValueTypes.CriteriaType | criteriaType, |
double | criteriaValue, | ||
NXOpen.Unit | unit | ||
) |
Sets the criteria value.
An exception will be thrown if there is no criteria value associated with this test
Created in NX8.5.0
License requirements: None.
criteriaType | |
criteriaValue | |
unit |
Implemented in NXOpen.CAE.ModelCheck.QualityTestValue, and NXOpen.CAE.ModelCheck.ElementSpecificTestValue.
void NXOpen.CAE.ModelCheck.ITestValue.SetCriteriaValue | ( | NXOpen.CAE.ModelCheck.TestValueTypes.CriteriaType | criteriaType, |
string | criteriaValue, | ||
NXOpen.Unit | unit | ||
) |
Sets the criteria value.
An exception will be thrown if there is no criteria value associated with this test
Created in NX8.5.0
License requirements: None.
criteriaType | |
criteriaValue | |
unit |
Implemented in NXOpen.CAE.ModelCheck.QualityTestValue, and NXOpen.CAE.ModelCheck.ElementSpecificTestValue.
|
getset |
Returns or sets an option value indicating whether to do element quality check for this test
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.