NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Weld.UserDefinedWeldBuilder builder. More...
Public Types | |
enum | WeldTypes { Groove, Fillet, PlugSlot, Bead, Fill } |
Weld types for 4GD classes. More... | |
Properties | |
unsafe bool | AssignWeldPMI [get, set] |
Returns or sets the assign weld pmi. More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | Characteristics [get] |
Returns the characteristics. More... | |
unsafe NXOpen.Weld.UserDefinedWeldBuilder.WeldTypes | Class4gd [get, set] |
Returns or sets the 4GD class option. More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectBody [get] |
Returns the select body. More... | |
unsafe NXOpen.ScCollector | SelectConnectParts [get] |
Returns the select connect parts. More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectEdge [get] |
Returns the select edge. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Weld.UserDefinedWeldBuilder builder.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateUserDefinedWeldBuilder
Default values.
Property | Value |
---|---|
AssignWeldPMI |
0 |
Created in NX7.5.0
|
getset |
Returns or sets the assign weld pmi.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the characteristics.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the 4GD class option.
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the select body.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the select connect parts.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the select edge.
Created in NX7.5.0
License requirements: None.