NXOpen .NET Reference
12.0.0
|
A builder used to create or edit a NXOpen.Weld.EdgePrep feature. More...
Public Member Functions | |
unsafe NXOpen.Curve[] | GetNoResultsInfo () |
Returns the curves that weld preparation was attempted on, but could not be performed. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | ErrorCode [get] |
Returns the error code for the first welding joint curve that could not be processed. More... | |
unsafe NXOpen.SelectNXObjectList | WeldObjects [get] |
Returns the welding joints to drive edge preparation More... | |
A builder used to create or edit a NXOpen.Weld.EdgePrep feature.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateEdgePrepBuilder
Created in NX8.0.0
unsafe NXOpen.Curve [] NXOpen.Weld.EdgePrepBuilder.GetNoResultsInfo | ( | ) |
Returns the curves that weld preparation was attempted on, but could not be performed.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the error code for the first welding joint curve that could not be processed.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the welding joints to drive edge preparation
Created in NX8.0.0
License requirements: None.