NXOpen .NET Reference
12.0.0
|
Provides a generic comparator for finding differences between two XML format files. More...
Classes | |
struct | _Options |
struct | Options |
More... | |
Public Types | |
enum | Result { Identical, Different } |
Specifies result of the comparison More... | |
Public Member Functions | |
unsafe NXOpen.Validate.XmlComparator.Result | CompareXmlFiles (string workXmlFile, string masterXmlFile, NXOpen.Validate.XmlComparator.Options compareOptions) |
Compares two xml format files. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides a generic comparator for finding differences between two XML format files.
The comparator takes NXOpen.Validate.XmlComparator.Options to further control the comparison process. It returns NXOpen.Validate.XmlComparator.Result , and generates report of detailed differences in HTML file which can be viewed via web browser.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX6.0.2
unsafe NXOpen.Validate.XmlComparator.Result NXOpen.Validate.XmlComparator.CompareXmlFiles | ( | string | workXmlFile, |
string | masterXmlFile, | ||
NXOpen.Validate.XmlComparator.Options | compareOptions | ||
) |
Compares two xml format files.
You can use NXOpen.Validate.XmlComparator.Options to customize the comparison process.
Created in NX6.0.2
License requirements: None.
workXmlFile | The first xml file to be compared |
masterXmlFile | The second xml file to be compared against |
compareOptions | comparison options |
|
get |
Returns the tag of this object.