NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Validate.Requirement builder More...
Public Types | |
enum | SeverityOptions { Error, Warning, Information } |
This enum represents the severity level when a requirement is not satisfied More... | |
enum | DataTypeOptions { Number, String, Boolean, Integer, Point } |
This enum represents the data type of the value in requirement More... | |
enum | DefinitionMethodOptions { SingleSidedComparison, DoubleSidedComparison, SetOfValues, Formula } |
This enum represents the type of requirement definition method More... | |
enum | RelationalOperatorOptions { Equal, NotEqual, LessThan, LessThanOrEqual, GreaterThan, GreaterThanOrEqual } |
This enum represents the relational operator for comparing values More... | |
enum | RequirementTypeOptions { ValidationLimit, DesignLimit } |
This enum represents the type of requirement More... | |
Public Member Functions | |
unsafe string[] | GetValidValues () |
Returns the valid values More... | |
unsafe void | SetValidValues (string[] validValues) |
Sets the valid values More... | |
unsafe string[] | GetRequirementDescription () |
Returns the requirement description More... | |
unsafe void | SetRequirementDescription (string[] requirementDescription) |
Sets the requirement description More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Validate.RequirementBuilder.DataTypeOptions | DataTypeOption [get, set] |
Returns or sets the data type option More... | |
unsafe NXOpen.Validate.RequirementBuilder.DefinitionMethodOptions | DefinitionMethodOption [get, set] |
Returns or sets the definition method option More... | |
unsafe string | DoubleSidedMaximumValue [get, set] |
Returns or sets the maximum value in double sided comparison More... | |
unsafe string | DoubleSidedMinimumValue [get, set] |
Returns or sets the minimum value in double sided comparison More... | |
unsafe string | Formula [get, set] |
Returns or sets the user defined formula. More... | |
unsafe string | Name [get, set] |
Returns or sets the name of requirement More... | |
unsafe NXOpen.Validate.RequirementBuilder.RelationalOperatorOptions | RelationalOperatorOption [get, set] |
Returns or sets the relational operator option between expression label and the value in single sided comparison More... | |
unsafe NXOpen.Validate.RequirementBuilder.RelationalOperatorOptions | RelationalOperatorOptionOnMaximumValue [get, set] |
Returns or sets the relational operator between expression label and maximum value in double sided comparison: [expression] < or <= maximum value. More... | |
unsafe NXOpen.Validate.RequirementBuilder.RelationalOperatorOptions | RelationalOperatorOptionOnMinimumValue [get, set] |
Returns or sets the relational operator between minimum value and expression label in double sided comparison: minimum value < or <= [expression]. More... | |
unsafe double | RequirementTolerance [get, set] |
Returns or sets the tolerance for point type requirement More... | |
unsafe NXOpen.Validate.RequirementBuilder.RequirementTypeOptions | RequirementTypeOption [get, set] |
Returns or sets the requirement type option More... | |
unsafe NXOpen.Validate.RequirementBuilder.SeverityOptions | SeverityOption [get, set] |
Returns or sets the severity option More... | |
unsafe string | SingleSidedValue [get, set] |
Returns or sets the value for single sided comparison More... | |
Represents a NXOpen.Validate.Requirement builder
To create a new instance of this class, use NXOpen.Validate.RequirementCollection.CreateRequirementBuilder
Default values.
Property | Value |
---|---|
DataTypeOption |
Number |
DefinitionMethodOption |
SingleSidedComparison |
RelationalOperatorOption |
Equal |
RelationalOperatorOptionOnMaximumValue |
LessThan |
RelationalOperatorOptionOnMinimumValue |
LessThan |
SeverityOption |
Error |
Created in NX8.5.0
unsafe string [] NXOpen.Validate.RequirementBuilder.GetRequirementDescription | ( | ) |
Returns the requirement description
Created in NX8.5.0
License requirements: None.
unsafe string [] NXOpen.Validate.RequirementBuilder.GetValidValues | ( | ) |
Returns the valid values
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.Validate.RequirementBuilder.SetRequirementDescription | ( | string[] | requirementDescription | ) |
Sets the requirement description
Created in NX8.5.0
License requirements: None.
requirementDescription |
unsafe void NXOpen.Validate.RequirementBuilder.SetValidValues | ( | string[] | validValues | ) |
Sets the valid values
Created in NX8.5.0
License requirements: None.
validValues |
|
getset |
Returns or sets the data type option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the definition method option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum value in double sided comparison
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minimum value in double sided comparison
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the user defined formula.
Only effective when NXOpen.Validate.RequirementBuilder.DefinitionMethodOption is set to NXOpen.Validate.RequirementBuilder.DefinitionMethodOptions.Formula .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the name of requirement
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the relational operator option between expression label and the value in single sided comparison
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the relational operator between expression label and maximum value in double sided comparison: [expression] < or <= maximum value.
The valid operator is either LessThan or LessThanOrEqual.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the relational operator between minimum value and expression label in double sided comparison: minimum value < or <= [expression].
The valid operator is either LessThan or LessThanOrEqual.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tolerance for point type requirement
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the requirement type option
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the severity option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value for single sided comparison
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.