NXOpen .NET Reference
12.0.0
|
Represents a checker that validator will use to check against part node. More...
Public Member Functions | |
unsafe string[] | GetChildCheckerInstanceNames () |
Gets child checker instance names in a profile checker. More... | |
unsafe bool[] | GetChildCheckerEnabledFlags (out string[] childCheckerInstances) |
Gets child checker instance names and enable flags in a profile checker. More... | |
unsafe void | SetChildCheckerEnabledFlags (string[] childCheckerInstances, bool[] enableFlags) |
Sets child checker enable flags in a profile checker. More... | |
unsafe bool | GetChildCheckerEnabledFlag (string childCheckerInstance) |
Gets enable flag of child checker instance in a profile checker. More... | |
unsafe void | SetChildCheckerEnabledFlag (string childCheckerInstance, bool enableFlag) |
Sets enable flag of child checker instance in a profile checker. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe string | AttributeCustomizedFormulas [get, set] |
Returns or sets the customized formula lines of checker. More... | |
unsafe string | ClassName [get, set] |
Returns or sets the checker class name More... | |
Represents a checker that validator will use to check against part node.
Checker node contains the information of checker class name and checker parameter attribute values. If the checker class is a profile which contains child checker instances, you can set the enable flags to the child checker instances in the profile checker class to turn on or off the child checker instances.
Created in NX7.5.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX7.5.0
License requirements: None.
unsafe bool NXOpen.Validate.CheckerNode.GetChildCheckerEnabledFlag | ( | string | childCheckerInstance | ) |
Gets enable flag of child checker instance in a profile checker.
Created in NX7.5.0
License requirements: None.
childCheckerInstance | The instance name of child checker in the profile checker |
unsafe bool [] NXOpen.Validate.CheckerNode.GetChildCheckerEnabledFlags | ( | out string[] | childCheckerInstances | ) |
Gets child checker instance names and enable flags in a profile checker.
Created in NX7.5.0
License requirements: None.
childCheckerInstances | The instance names of child checkers in the profile checker |
unsafe string [] NXOpen.Validate.CheckerNode.GetChildCheckerInstanceNames | ( | ) |
Gets child checker instance names in a profile checker.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Validate.CheckerNode.SetChildCheckerEnabledFlag | ( | string | childCheckerInstance, |
bool | enableFlag | ||
) |
Sets enable flag of child checker instance in a profile checker.
Created in NX7.5.0
License requirements: None.
childCheckerInstance | The instance name of child checker in the profile checker |
enableFlag | The enable flag of child checker in the profile checker. |
unsafe void NXOpen.Validate.CheckerNode.SetChildCheckerEnabledFlags | ( | string[] | childCheckerInstances, |
bool[] | enableFlags | ||
) |
Sets child checker enable flags in a profile checker.
Created in NX7.5.0
License requirements: None.
childCheckerInstances | The instance names of child checkers in the profile checker |
enableFlags | The enable flags of child checkers in the profile checker |
|
getset |
Returns or sets the customized formula lines of checker.
For example:
"Disabled?;False;save_log_in_part;True"
For more information, see the Knowledge Fusion and NX Open section of the Knowledge Fusion Help.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the checker class name
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.