NXOpen .NET Reference
12.0.0
|
Implements the Event Object for UDO's More...
Public Types | |
enum | Reason { Display, Delete, Update, Selection, Fit, AttentionPoint, Info = 7, Edit, Suppress, ScreenSizeFit } |
Available link types for a UserDefinedObject . More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.UserDefinedObjects.UserDefinedEvent.Reason | EventReason [get] |
Returns the reason we fired this event. More... | |
unsafe NXOpen.UserDefinedObjects.UserDefinedObject | UserDefinedObject [get] |
Returns the related UDO. More... | |
Implements the Event Object for UDO's
Created in NX5.0.0
Available link types for a UserDefinedObject .
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET and Java, his method is automatically called when the object is deleted by the garbage collector.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the reason we fired this event.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the related UDO.
Created in NX5.0.0
License requirements: None.