NXOpen .NET Reference
12.0.0
|
JA interface for the UserDefinedClassManager object More...
Public Member Functions | |
unsafe NXOpen.UserDefinedObjects.UserDefinedClass | NewUserDefinedClass () |
Creats a new UserDefinedClass object More... | |
unsafe NXOpen.UserDefinedObjects.UserDefinedClass | CreateUserDefinedObjectClass (string className, string friendlyName) |
Constructs a new NXOpen.UserDefinedObjects.UserDefinedClass object. More... | |
unsafe NXOpen.UserDefinedObjects.UserDefinedClass | GetUserDefinedClassFromClassName (string className) |
Get the NXOpen.UserDefinedObjects.UserDefinedClass object associated with the given class name. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
JA interface for the UserDefinedClassManager object
To obtain an instance of this class, refer to NXOpen.Session
Created in NX5.0.0
unsafe NXOpen.UserDefinedObjects.UserDefinedClass NXOpen.UserDefinedObjects.UserDefinedClassManager.CreateUserDefinedObjectClass | ( | string | className, |
string | friendlyName | ||
) |
Constructs a new NXOpen.UserDefinedObjects.UserDefinedClass object.
Created in NX5.0.0
License requirements: None.
className | The class name of the new UserDefinedClass |
friendlyName | The friendly name of the new UserDefinedClass (this is the class name displayed in the UI) |
unsafe NXOpen.UserDefinedObjects.UserDefinedClass NXOpen.UserDefinedObjects.UserDefinedClassManager.GetUserDefinedClassFromClassName | ( | string | className | ) |
Get the NXOpen.UserDefinedObjects.UserDefinedClass object associated with the given class name.
Created in NX5.0.0
License requirements: None.
className | name of class to find |
unsafe NXOpen.UserDefinedObjects.UserDefinedClass NXOpen.UserDefinedObjects.UserDefinedClassManager.NewUserDefinedClass | ( | ) |
Creats a new UserDefinedClass object
Created in NX5.0.0
License requirements: None.
|
get |
Returns the tag of this object.