NXOpen .NET Reference
12.0.0
|
Represents a FileOperationData for UI Styler More...
Public Types | |
enum | FileOperationType { New, Open, Save, SaveAs, SaveAll, Close, Quit, SaveAndExit, ChangePart, Execute, Reopen, SaveAllAndClose, SaveAndClose, SaveAsAndClose } |
Describes file operation More... | |
enum | FileOperationState { Enter, Exit } |
Describes file state More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe NXOpen.UIStyler.FileOperationData.FileOperationState | State [get] |
Returns the state More... | |
unsafe NXOpen.UIStyler.FileOperationData.FileOperationType | Type [get] |
Returns the file operation type More... | |
Represents a FileOperationData for UI Styler
Created in NX5.0.0
Describes file operation
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET or Java, this method is automatically called when the object is deleted by the garbage collector.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the state
Created in NX5.0.0
License requirements: None.
|
get |
Returns the file operation type
Created in NX5.0.0
License requirements: None.