NXOpen .NET Reference
12.0.0
|
Contains wrappers for all 'UF_SKET' functions and data types. More...
Classes | |
struct | _Info |
struct | ConGeom |
Wrapper for UF_SKET_con_geom_s More... | |
struct | DimObject |
Wrapper for UF_SKET_dim_object_s More... | |
struct | Info |
Wrapper for UF_SKET_info_s More... | |
Public Types | |
enum | ConClass |
Wrapper for UF_SKET_con_class_e More... | |
enum | ConType |
Wrapper for UF_SKET_con_type_e More... | |
enum | ReferenceStatus |
Wrapper for UF_SKET_reference_status_e More... | |
enum | Status |
Wrapper for UF_SKET_status_e More... | |
enum | AssocType |
Wrapper for UF_SKET_assoc_type_e More... | |
enum | GeomVertex |
Wrapper for UF_SKET_geom_vertex_e More... | |
enum | HelpType |
Wrapper for UF_SKET_help_type_e More... | |
Public Member Functions | |
void | AddConics (NXOpen.Tag sketch_tag, int count, NXOpen.Tag[] _object) |
Wrapper method for UF_SKET_add_conics More... | |
unsafe void | AddExtractedObjects (NXOpen.Tag sketch_tag, int count, NXOpen.Tag[] objects, int output_mode, out int num_extracted_objs, out NXOpen.Tag[] extracted_objs) |
Wrapper method for UF_SKET_add_extracted_objects More... | |
void | AddObjects (NXOpen.Tag sketch_tag, int count, NXOpen.Tag[] _object) |
Wrapper method for UF_SKET_add_objects More... | |
void | AskActiveSketch (out NXOpen.Tag sketch_tag) |
Wrapper method for UF_SKET_ask_active_sketch More... | |
void | AskConIsInferred (NXOpen.Tag con_tag, out bool inferred_con_fl) |
Wrapper method for UF_SKET_ask_con_is_inferred More... | |
void | AskConstraintClass (NXOpen.Tag con_tag, out ConClass con_class) |
Wrapper method for UF_SKET_ask_constraint_class More... | |
void | AskConstraintType (NXOpen.Tag con_tag, out ConType con_type) |
Wrapper method for UF_SKET_ask_constraint_type More... | |
unsafe void | AskConstraintsOfGeometry (NXOpen.Tag sketch_tag, NXOpen.Tag geom_tag, ConClass con_class, out int con_num, out NXOpen.Tag[] con_tags) |
Wrapper method for UF_SKET_ask_constraints_of_geometry More... | |
unsafe void | AskConstraintsOfSketch (NXOpen.Tag sketch_tag, ConClass con_class, out int num_cons, out NXOpen.Tag[] con_tags) |
Wrapper method for UF_SKET_ask_constraints_of_sketch More... | |
unsafe void | AskDimStatus (NXOpen.Tag dim_tag, out NXOpen.Tag exp_tag, out string exp_string, out double value, out int status) |
Wrapper method for UF_SKET_ask_dim_status More... | |
unsafe void | AskDimensionsOfSketch (NXOpen.Tag sketch_tag, out int num_dims, out NXOpen.Tag[] dim_tags) |
Wrapper method for UF_SKET_ask_dimensions_of_sketch More... | |
unsafe void | AskExpsOfSketch (NXOpen.Tag sketch_tag, out int num_exps, out NXOpen.Tag[] expression_tags) |
Wrapper method for UF_SKET_ask_exps_of_sketch More... | |
unsafe void | AskFaceSketches (NXOpen.Tag _object, out NXOpen.Tag[] object_list) |
Wrapper method for UF_SKET_ask_face_sketches More... | |
unsafe void | AskFeatureSketches (NXOpen.Tag feature, out NXOpen.Tag[] object_list) |
Wrapper method for UF_SKET_ask_feature_sketches More... | |
unsafe void | AskGeoConsOfGeometry (NXOpen.Tag sketch_tag, NXOpen.Tag geom_tag, out int con_num, out NXOpen.Tag[] con_tags) |
Wrapper method for UF_SKET_ask_geo_cons_of_geometry More... | |
unsafe void | AskGeoConsOfSketch (NXOpen.Tag sketch_tag, out int num_cons, out NXOpen.Tag[] con_tags) |
Wrapper method for UF_SKET_ask_geo_cons_of_sketch More... | |
unsafe void | AskGeomsOfSketch (NXOpen.Tag sketch_tag, out int num_geoms, out NXOpen.Tag[] geom_tags) |
Wrapper method for UF_SKET_ask_geoms_of_sketch More... | |
unsafe void | AskInferredConsOfSketch (NXOpen.Tag sketch_tag, out int num_cons, out NXOpen.Tag[] con_tags) |
Wrapper method for UF_SKET_ask_inferred_cons_of_sketch More... | |
unsafe void | AskLegacyPreferences (out double snap_angle, out double cap_dist, out string pt_name,[Out] int[] auto_flag,[Out] int[] show_flag, out double char_size, out int dec_places, out int ext_lines, out int dim_label) |
Wrapper method for UF_SKET_ask_legacy_preferences More... | |
unsafe void | AskPreferences (NXOpen.Tag sketch_tag, out double snap_angle, out string name_prefix, out string vertex_prefix, out string line_prefix, out string arc_prefix, out string conic_prefix, out string spline_prefix, out double char_size, out int dec_places, out int dim_label) |
Wrapper method for UF_SKET_ask_preferences More... | |
void | AskReferenceStatus (NXOpen.Tag skt_tag, NXOpen.Tag member, out ReferenceStatus status) |
Wrapper method for UF_SKET_ask_reference_status More... | |
void | AskSketFrecEid (NXOpen.Tag sket_eid, out NXOpen.Tag sket_frec_eid) |
Wrapper method for UF_SKET_ask_sket_frec_eid More... | |
unsafe void | AskSketchFeatures (NXOpen.Tag sketch_tag, out NXOpen.Tag[] object_list) |
Wrapper method for UF_SKET_ask_sketch_features More... | |
unsafe void | AskSketchInfo (NXOpen.Tag sketch_tag, out Info sket_info) |
Wrapper method for UF_SKET_ask_sketch_info More... | |
void | AskSketchOfGeom (NXOpen.Tag geom_tag, out NXOpen.Tag sketch_tag) |
Wrapper method for UF_SKET_ask_sketch_of_geom More... | |
void | AskSketchStatus (NXOpen.Tag sketch_tag, out Status sket_status, out int dof_needed) |
Wrapper method for UF_SKET_ask_sketch_status More... | |
void | AttachToFace (NXOpen.Tag sketch_tag, NXOpen.Tag face_tag, NXOpen.Tag ref_tag, int[] ref_info, int plane_dir, out NXOpen.Tag sketch_feature_tag) |
Wrapper method for UF_SKET_attach_to_face More... | |
void | CreateDimension (NXOpen.Tag sketch_tag, ConType dim_type, ref DimObject dim_object1, ref DimObject dim_object2, double[] dim_origin, out NXOpen.Tag dim_tag) |
Wrapper method for UF_SKET_create_dimension More... | |
void | CreateDimensionalConstraint (NXOpen.Tag sketch_tag, ConType dim_type, int num_dim_obj, DimObject[] dim_objs, double[] dim_origin, out NXOpen.Tag con_tag) |
Wrapper method for UF_SKET_create_dimensional_constraint More... | |
void | CreateGeometricConstraint (NXOpen.Tag sketch_tag, ConType con_type, int num_con_geoms, ConGeom[] con_geoms, out NXOpen.Tag con_tag) |
Wrapper method for UF_SKET_create_geometric_constraint More... | |
void | CreateSketch (string name, int option, double[] matrix, NXOpen.Tag[] _object, int[] reference, int plane_dir, out NXOpen.Tag sketch_id) |
Wrapper method for UF_SKET_create_sketch More... | |
void | DeleteConstraints (int num_cons, NXOpen.Tag[] con_tags) |
Wrapper method for UF_SKET_delete_constraints More... | |
void | DeleteDimensions (int num_dims, NXOpen.Tag[] dim_tags) |
Wrapper method for UF_SKET_delete_dimensions More... | |
void | DeleteLegacyConstraint (int type, NXOpen.Tag[] obj_list, int[] assoc_var_list, int delete_all) |
Wrapper method for UF_SKET_delete_legacy_constraint More... | |
unsafe void | InitializeSketch (ref string name, out NXOpen.Tag _object) |
Wrapper method for UF_SKET_initialize_sketch More... | |
void | IsOutOfDate (NXOpen.Tag sket_eid, out bool out_of_date) |
Wrapper method for UF_SKET_is_out_of_date More... | |
unsafe void | MirrorObjects (NXOpen.Tag sketch_tag, NXOpen.Tag center_line_tag, int num_objs, NXOpen.Tag[] obj_tags, out int num_new_objs, out NXOpen.Tag[] new_obj_tags, out NXOpen.Tag[] con_tags) |
Wrapper method for UF_SKET_mirror_objects More... | |
void | ReadDimension (NXOpen.Tag sketch_tag, NXOpen.Tag dim_tag, out ConType dim_type, out DimObject dim_object1, out DimObject dim_object2,[Out] double[] dim_origin, out NXOpen.Tag dim_exp) |
Wrapper method for UF_SKET_read_dimension More... | |
unsafe void | ReadDimensionalConstraint (NXOpen.Tag sketch_tag, NXOpen.Tag con_tag, out ConType dim_type, out int num_dim_obj, out DimObject[] dim_objs,[Out] double[] dim_origin, out NXOpen.Tag dim_tag, out NXOpen.Tag exp_tag) |
Wrapper method for UF_SKET_read_dimensional_constraint More... | |
unsafe void | ReadGeometricConstraint (NXOpen.Tag sketch_tag, NXOpen.Tag con_tag, out ConType con_type, out int geom_count, out ConGeom[] con_geoms) |
Wrapper method for UF_SKET_read_geometric_constraint More... | |
void | SetLegacyPreferences (int[] values, double snap_angle, double cap_dist, string pt_name, int[] auto_flag, int[] show_flag, double char_size, int dec_places, int ext_lines, int dim_label) |
Wrapper method for UF_SKET_set_legacy_preferences More... | |
void | SetPreferences (NXOpen.Tag sketch_tag, int[] values, double snap_angle, string name_prefix, string vertex_prefix, string line_prefix, string arc_prefix, string conic_prefix, string spline_prefix, double char_size, int dec_places, int dim_label) |
Wrapper method for UF_SKET_set_preferences More... | |
void | SetReferenceStatus (NXOpen.Tag skt_tag, NXOpen.Tag member, ReferenceStatus status) |
Wrapper method for UF_SKET_set_reference_status More... | |
void | TerminateSketch () |
Wrapper method for UF_SKET_terminate_sketch More... | |
void | UpdateSketch (NXOpen.Tag sketch_tag) |
Wrapper method for UF_SKET_update_sketch More... | |
Contains wrappers for all 'UF_SKET' functions and data types.
Wrapper for UF_SKET_assoc_type_e
Refer to UF_SKET_assoc_type_e for documentation
Mapping Help
Wrapper for UF_SKET_con_class_e
Refer to UF_SKET_con_class_e for documentation
Mapping Help
Wrapper for UF_SKET_con_type_e
Refer to UF_SKET_con_type_e for documentation
Mapping Help
Wrapper for UF_SKET_geom_vertex_e
Refer to UF_SKET_geom_vertex_e for documentation
Mapping Help
Wrapper for UF_SKET_help_type_e
Refer to UF_SKET_help_type_e for documentation
Mapping Help
Wrapper for UF_SKET_reference_status_e
Refer to UF_SKET_reference_status_e for documentation
Mapping Help
Wrapper for UF_SKET_status_e
Refer to UF_SKET_status_e for documentation
Mapping Help
void NXOpen.UF.UFSket.AddConics | ( | NXOpen.Tag | sketch_tag, |
int | count, | ||
NXOpen.Tag[] | _object | ||
) |
Wrapper method for UF_SKET_add_conics
Refer to UF_SKET_add_conics for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AddExtractedObjects | ( | NXOpen.Tag | sketch_tag, |
int | count, | ||
NXOpen.Tag[] | objects, | ||
int | output_mode, | ||
out int | num_extracted_objs, | ||
out NXOpen.Tag[] | extracted_objs | ||
) |
Wrapper method for UF_SKET_add_extracted_objects
Refer to UF_SKET_add_extracted_objects for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.AddObjects | ( | NXOpen.Tag | sketch_tag, |
int | count, | ||
NXOpen.Tag[] | _object | ||
) |
Wrapper method for UF_SKET_add_objects
Refer to UF_SKET_add_objects for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.AskActiveSketch | ( | out NXOpen.Tag | sketch_tag | ) |
Wrapper method for UF_SKET_ask_active_sketch
Refer to UF_SKET_ask_active_sketch for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.AskConIsInferred | ( | NXOpen.Tag | con_tag, |
out bool | inferred_con_fl | ||
) |
Wrapper method for UF_SKET_ask_con_is_inferred
Refer to UF_SKET_ask_con_is_inferred for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.AskConstraintClass | ( | NXOpen.Tag | con_tag, |
out ConClass | con_class | ||
) |
Wrapper method for UF_SKET_ask_constraint_class
Refer to UF_SKET_ask_constraint_class for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskConstraintsOfGeometry | ( | NXOpen.Tag | sketch_tag, |
NXOpen.Tag | geom_tag, | ||
ConClass | con_class, | ||
out int | con_num, | ||
out NXOpen.Tag[] | con_tags | ||
) |
Wrapper method for UF_SKET_ask_constraints_of_geometry
Refer to UF_SKET_ask_constraints_of_geometry for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskConstraintsOfSketch | ( | NXOpen.Tag | sketch_tag, |
ConClass | con_class, | ||
out int | num_cons, | ||
out NXOpen.Tag[] | con_tags | ||
) |
Wrapper method for UF_SKET_ask_constraints_of_sketch
Refer to UF_SKET_ask_constraints_of_sketch for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.AskConstraintType | ( | NXOpen.Tag | con_tag, |
out ConType | con_type | ||
) |
Wrapper method for UF_SKET_ask_constraint_type
Refer to UF_SKET_ask_constraint_type for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskDimensionsOfSketch | ( | NXOpen.Tag | sketch_tag, |
out int | num_dims, | ||
out NXOpen.Tag[] | dim_tags | ||
) |
Wrapper method for UF_SKET_ask_dimensions_of_sketch
Refer to UF_SKET_ask_dimensions_of_sketch for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskDimStatus | ( | NXOpen.Tag | dim_tag, |
out NXOpen.Tag | exp_tag, | ||
out string | exp_string, | ||
out double | value, | ||
out int | status | ||
) |
Wrapper method for UF_SKET_ask_dim_status
Refer to UF_SKET_ask_dim_status for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskExpsOfSketch | ( | NXOpen.Tag | sketch_tag, |
out int | num_exps, | ||
out NXOpen.Tag[] | expression_tags | ||
) |
Wrapper method for UF_SKET_ask_exps_of_sketch
Refer to UF_SKET_ask_exps_of_sketch for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskFaceSketches | ( | NXOpen.Tag | _object, |
out NXOpen.Tag[] | object_list | ||
) |
Wrapper method for UF_SKET_ask_face_sketches
Refer to UF_SKET_ask_face_sketches for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskFeatureSketches | ( | NXOpen.Tag | feature, |
out NXOpen.Tag[] | object_list | ||
) |
Wrapper method for UF_SKET_ask_feature_sketches
Refer to UF_SKET_ask_feature_sketches for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskGeoConsOfGeometry | ( | NXOpen.Tag | sketch_tag, |
NXOpen.Tag | geom_tag, | ||
out int | con_num, | ||
out NXOpen.Tag[] | con_tags | ||
) |
Wrapper method for UF_SKET_ask_geo_cons_of_geometry
Refer to UF_SKET_ask_geo_cons_of_geometry for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskGeoConsOfSketch | ( | NXOpen.Tag | sketch_tag, |
out int | num_cons, | ||
out NXOpen.Tag[] | con_tags | ||
) |
Wrapper method for UF_SKET_ask_geo_cons_of_sketch
Refer to UF_SKET_ask_geo_cons_of_sketch for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskGeomsOfSketch | ( | NXOpen.Tag | sketch_tag, |
out int | num_geoms, | ||
out NXOpen.Tag[] | geom_tags | ||
) |
Wrapper method for UF_SKET_ask_geoms_of_sketch
Refer to UF_SKET_ask_geoms_of_sketch for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskInferredConsOfSketch | ( | NXOpen.Tag | sketch_tag, |
out int | num_cons, | ||
out NXOpen.Tag[] | con_tags | ||
) |
Wrapper method for UF_SKET_ask_inferred_cons_of_sketch
Refer to UF_SKET_ask_inferred_cons_of_sketch for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskLegacyPreferences | ( | out double | snap_angle, |
out double | cap_dist, | ||
out string | pt_name, | ||
[Out] int[] | auto_flag, | ||
[Out] int[] | show_flag, | ||
out double | char_size, | ||
out int | dec_places, | ||
out int | ext_lines, | ||
out int | dim_label | ||
) |
Wrapper method for UF_SKET_ask_legacy_preferences
Refer to UF_SKET_ask_legacy_preferences for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskPreferences | ( | NXOpen.Tag | sketch_tag, |
out double | snap_angle, | ||
out string | name_prefix, | ||
out string | vertex_prefix, | ||
out string | line_prefix, | ||
out string | arc_prefix, | ||
out string | conic_prefix, | ||
out string | spline_prefix, | ||
out double | char_size, | ||
out int | dec_places, | ||
out int | dim_label | ||
) |
Wrapper method for UF_SKET_ask_preferences
Refer to UF_SKET_ask_preferences for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.AskReferenceStatus | ( | NXOpen.Tag | skt_tag, |
NXOpen.Tag | member, | ||
out ReferenceStatus | status | ||
) |
Wrapper method for UF_SKET_ask_reference_status
Refer to UF_SKET_ask_reference_status for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskSketchFeatures | ( | NXOpen.Tag | sketch_tag, |
out NXOpen.Tag[] | object_list | ||
) |
Wrapper method for UF_SKET_ask_sketch_features
Refer to UF_SKET_ask_sketch_features for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.AskSketchInfo | ( | NXOpen.Tag | sketch_tag, |
out Info | sket_info | ||
) |
Wrapper method for UF_SKET_ask_sketch_info
Refer to UF_SKET_ask_sketch_info for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.AskSketchOfGeom | ( | NXOpen.Tag | geom_tag, |
out NXOpen.Tag | sketch_tag | ||
) |
Wrapper method for UF_SKET_ask_sketch_of_geom
Refer to UF_SKET_ask_sketch_of_geom for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.AskSketchStatus | ( | NXOpen.Tag | sketch_tag, |
out Status | sket_status, | ||
out int | dof_needed | ||
) |
Wrapper method for UF_SKET_ask_sketch_status
Refer to UF_SKET_ask_sketch_status for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.AskSketFrecEid | ( | NXOpen.Tag | sket_eid, |
out NXOpen.Tag | sket_frec_eid | ||
) |
Wrapper method for UF_SKET_ask_sket_frec_eid
Refer to UF_SKET_ask_sket_frec_eid for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.AttachToFace | ( | NXOpen.Tag | sketch_tag, |
NXOpen.Tag | face_tag, | ||
NXOpen.Tag | ref_tag, | ||
int[] | ref_info, | ||
int | plane_dir, | ||
out NXOpen.Tag | sketch_feature_tag | ||
) |
Wrapper method for UF_SKET_attach_to_face
Refer to UF_SKET_attach_to_face for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.CreateDimension | ( | NXOpen.Tag | sketch_tag, |
ConType | dim_type, | ||
ref DimObject | dim_object1, | ||
ref DimObject | dim_object2, | ||
double[] | dim_origin, | ||
out NXOpen.Tag | dim_tag | ||
) |
Wrapper method for UF_SKET_create_dimension
Refer to UF_SKET_create_dimension for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.CreateDimensionalConstraint | ( | NXOpen.Tag | sketch_tag, |
ConType | dim_type, | ||
int | num_dim_obj, | ||
DimObject[] | dim_objs, | ||
double[] | dim_origin, | ||
out NXOpen.Tag | con_tag | ||
) |
Wrapper method for UF_SKET_create_dimensional_constraint
Refer to UF_SKET_create_dimensional_constraint for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.CreateGeometricConstraint | ( | NXOpen.Tag | sketch_tag, |
ConType | con_type, | ||
int | num_con_geoms, | ||
ConGeom[] | con_geoms, | ||
out NXOpen.Tag | con_tag | ||
) |
Wrapper method for UF_SKET_create_geometric_constraint
Refer to UF_SKET_create_geometric_constraint for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.CreateSketch | ( | string | name, |
int | option, | ||
double[] | matrix, | ||
NXOpen.Tag[] | _object, | ||
int[] | reference, | ||
int | plane_dir, | ||
out NXOpen.Tag | sketch_id | ||
) |
Wrapper method for UF_SKET_create_sketch
Refer to UF_SKET_create_sketch for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.DeleteConstraints | ( | int | num_cons, |
NXOpen.Tag[] | con_tags | ||
) |
Wrapper method for UF_SKET_delete_constraints
Refer to UF_SKET_delete_constraints for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.DeleteDimensions | ( | int | num_dims, |
NXOpen.Tag[] | dim_tags | ||
) |
Wrapper method for UF_SKET_delete_dimensions
Refer to UF_SKET_delete_dimensions for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.DeleteLegacyConstraint | ( | int | type, |
NXOpen.Tag[] | obj_list, | ||
int[] | assoc_var_list, | ||
int | delete_all | ||
) |
Wrapper method for UF_SKET_delete_legacy_constraint
Refer to UF_SKET_delete_legacy_constraint for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.InitializeSketch | ( | ref string | name, |
out NXOpen.Tag | _object | ||
) |
Wrapper method for UF_SKET_initialize_sketch
Refer to UF_SKET_initialize_sketch for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.IsOutOfDate | ( | NXOpen.Tag | sket_eid, |
out bool | out_of_date | ||
) |
Wrapper method for UF_SKET_is_out_of_date
Refer to UF_SKET_is_out_of_date for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.MirrorObjects | ( | NXOpen.Tag | sketch_tag, |
NXOpen.Tag | center_line_tag, | ||
int | num_objs, | ||
NXOpen.Tag[] | obj_tags, | ||
out int | num_new_objs, | ||
out NXOpen.Tag[] | new_obj_tags, | ||
out NXOpen.Tag[] | con_tags | ||
) |
Wrapper method for UF_SKET_mirror_objects
Refer to UF_SKET_mirror_objects for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.ReadDimension | ( | NXOpen.Tag | sketch_tag, |
NXOpen.Tag | dim_tag, | ||
out ConType | dim_type, | ||
out DimObject | dim_object1, | ||
out DimObject | dim_object2, | ||
[Out] double[] | dim_origin, | ||
out NXOpen.Tag | dim_exp | ||
) |
Wrapper method for UF_SKET_read_dimension
Refer to UF_SKET_read_dimension for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.ReadDimensionalConstraint | ( | NXOpen.Tag | sketch_tag, |
NXOpen.Tag | con_tag, | ||
out ConType | dim_type, | ||
out int | num_dim_obj, | ||
out DimObject[] | dim_objs, | ||
[Out] double[] | dim_origin, | ||
out NXOpen.Tag | dim_tag, | ||
out NXOpen.Tag | exp_tag | ||
) |
Wrapper method for UF_SKET_read_dimensional_constraint
Refer to UF_SKET_read_dimensional_constraint for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFSket.ReadGeometricConstraint | ( | NXOpen.Tag | sketch_tag, |
NXOpen.Tag | con_tag, | ||
out ConType | con_type, | ||
out int | geom_count, | ||
out ConGeom[] | con_geoms | ||
) |
Wrapper method for UF_SKET_read_geometric_constraint
Refer to UF_SKET_read_geometric_constraint for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.SetLegacyPreferences | ( | int[] | values, |
double | snap_angle, | ||
double | cap_dist, | ||
string | pt_name, | ||
int[] | auto_flag, | ||
int[] | show_flag, | ||
double | char_size, | ||
int | dec_places, | ||
int | ext_lines, | ||
int | dim_label | ||
) |
Wrapper method for UF_SKET_set_legacy_preferences
Refer to UF_SKET_set_legacy_preferences for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.SetPreferences | ( | NXOpen.Tag | sketch_tag, |
int[] | values, | ||
double | snap_angle, | ||
string | name_prefix, | ||
string | vertex_prefix, | ||
string | line_prefix, | ||
string | arc_prefix, | ||
string | conic_prefix, | ||
string | spline_prefix, | ||
double | char_size, | ||
int | dec_places, | ||
int | dim_label | ||
) |
Wrapper method for UF_SKET_set_preferences
Refer to UF_SKET_set_preferences for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.SetReferenceStatus | ( | NXOpen.Tag | skt_tag, |
NXOpen.Tag | member, | ||
ReferenceStatus | status | ||
) |
Wrapper method for UF_SKET_set_reference_status
Refer to UF_SKET_set_reference_status for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.TerminateSketch | ( | ) |
Wrapper method for UF_SKET_terminate_sketch
Refer to UF_SKET_terminate_sketch for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFSket.UpdateSketch | ( | NXOpen.Tag | sketch_tag | ) |
Wrapper method for UF_SKET_update_sketch
Refer to UF_SKET_update_sketch for documentation
Mapping Help
License requirements:None