NXOpen .NET Reference
12.0.0
|
Contains wrappers for all 'UF_SCOP' functions and data types. More...
Classes | |
struct | VectorData |
Wrapper for UF_SCOP_vector_data_s More... | |
Public Types | |
enum | TxIntpDataType |
Wrapper for UF_SCOP_tx_intp_data_type_t More... | |
enum | TxIntpMethod |
Wrapper for UF_SCOP_tx_intp_method_t More... | |
Public Member Functions | |
void | AskRowColumnCount (NXOpen.Tag object_tag, out int num_row, out int num_col) |
Wrapper method for UF_SCOP_ask_row_column_count More... | |
void | AskTxIntpDataType (NXOpen.Tag object_tag, out TxIntpDataType tx_intp_data_type) |
Wrapper method for UF_SCOP_ask_tx_intp_data_type More... | |
void | AskTxIntpMethod (NXOpen.Tag object_tag, out TxIntpMethod tx_intp_method) |
Wrapper method for UF_SCOP_ask_tx_intp_method More... | |
unsafe void | AskTxIntpVectorData (NXOpen.Tag object_tag, out int count, out VectorData[] vector_data) |
Wrapper method for UF_SCOP_ask_tx_intp_vector_data More... | |
void | DisplayUvDirs (NXOpen.Tag object_tag) |
Wrapper method for UF_SCOP_display_uv_dirs More... | |
void | EvalGrid (NXOpen.Tag object_tag, ref double uv, NXOpen.Tag entity, out ModlSrfValue srf_value) |
Wrapper method for UF_SCOP_eval_grid More... | |
void | GetNextDrivePoint (NXOpen.Tag object_tag, out IntPtr drpos, out int point_count) |
Wrapper method for UF_SCOP_get_next_drive_point More... | |
void | RewindDrivePoint (NXOpen.Tag object_tag) |
Wrapper method for UF_SCOP_rewind_drive_point More... | |
void | SetTxIntpDataType (NXOpen.Tag object_tag, TxIntpDataType tx_intp_data_type) |
Wrapper method for UF_SCOP_set_tx_intp_data_type More... | |
void | SetTxIntpMethod (NXOpen.Tag object_tag, TxIntpMethod tx_intp_method) |
Wrapper method for UF_SCOP_set_tx_intp_method More... | |
void | SetTxIntpVectorData (NXOpen.Tag object_tag, int count, ref VectorData vector_data, out bool all_on_surface) |
Wrapper method for UF_SCOP_set_tx_intp_vector_data More... | |
Contains wrappers for all 'UF_SCOP' functions and data types.
Wrapper for UF_SCOP_tx_intp_data_type_t
Refer to UF_SCOP_tx_intp_data_type_t for documentation
Mapping Help
Wrapper for UF_SCOP_tx_intp_method_t
Refer to UF_SCOP_tx_intp_method_t for documentation
Mapping Help
void NXOpen.UF.UFScop.AskRowColumnCount | ( | NXOpen.Tag | object_tag, |
out int | num_row, | ||
out int | num_col | ||
) |
Wrapper method for UF_SCOP_ask_row_column_count
Refer to UF_SCOP_ask_row_column_count for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFScop.AskTxIntpDataType | ( | NXOpen.Tag | object_tag, |
out TxIntpDataType | tx_intp_data_type | ||
) |
Wrapper method for UF_SCOP_ask_tx_intp_data_type
Refer to UF_SCOP_ask_tx_intp_data_type for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFScop.AskTxIntpMethod | ( | NXOpen.Tag | object_tag, |
out TxIntpMethod | tx_intp_method | ||
) |
Wrapper method for UF_SCOP_ask_tx_intp_method
Refer to UF_SCOP_ask_tx_intp_method for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFScop.AskTxIntpVectorData | ( | NXOpen.Tag | object_tag, |
out int | count, | ||
out VectorData[] | vector_data | ||
) |
Wrapper method for UF_SCOP_ask_tx_intp_vector_data
Refer to UF_SCOP_ask_tx_intp_vector_data for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFScop.DisplayUvDirs | ( | NXOpen.Tag | object_tag | ) |
Wrapper method for UF_SCOP_display_uv_dirs
Refer to UF_SCOP_display_uv_dirs for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFScop.EvalGrid | ( | NXOpen.Tag | object_tag, |
ref double | uv, | ||
NXOpen.Tag | entity, | ||
out ModlSrfValue | srf_value | ||
) |
Wrapper method for UF_SCOP_eval_grid
Refer to UF_SCOP_eval_grid for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFScop.GetNextDrivePoint | ( | NXOpen.Tag | object_tag, |
out IntPtr | drpos, | ||
out int | point_count | ||
) |
Wrapper method for UF_SCOP_get_next_drive_point
Refer to UF_SCOP_get_next_drive_point for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFScop.RewindDrivePoint | ( | NXOpen.Tag | object_tag | ) |
Wrapper method for UF_SCOP_rewind_drive_point
Refer to UF_SCOP_rewind_drive_point for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFScop.SetTxIntpDataType | ( | NXOpen.Tag | object_tag, |
TxIntpDataType | tx_intp_data_type | ||
) |
Wrapper method for UF_SCOP_set_tx_intp_data_type
Refer to UF_SCOP_set_tx_intp_data_type for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFScop.SetTxIntpMethod | ( | NXOpen.Tag | object_tag, |
TxIntpMethod | tx_intp_method | ||
) |
Wrapper method for UF_SCOP_set_tx_intp_method
Refer to UF_SCOP_set_tx_intp_method for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFScop.SetTxIntpVectorData | ( | NXOpen.Tag | object_tag, |
int | count, | ||
ref VectorData | vector_data, | ||
out bool | all_on_surface | ||
) |
Wrapper method for UF_SCOP_set_tx_intp_vector_data
Refer to UF_SCOP_set_tx_intp_vector_data for documentation
Mapping Help
License requirements:None