NXOpen .NET Reference
12.0.0
|
Contains wrappers for all 'UF_ROUTE_RUN' functions and data types. More...
Public Member Functions | |
unsafe void | AskFromItems (NXOpen.Tag run, out int n_from_items, out NXOpen.Tag[] from_items) |
Wrapper method for UF_ROUTE_RUN_ask_from_items More... | |
unsafe void | AskMemberItems (NXOpen.Tag run, out int n_member_items, out NXOpen.Tag[] member_items) |
Wrapper method for UF_ROUTE_RUN_ask_member_items More... | |
unsafe void | AskRunIdAndType (NXOpen.Tag run, out string run_id, out string run_type) |
Wrapper method for UF_ROUTE_RUN_ask_run_id_and_type More... | |
unsafe void | AskRunsInPart (NXOpen.Tag part, out int n_runs, out NXOpen.Tag[] runs) |
Wrapper method for UF_ROUTE_RUN_ask_runs_in_part More... | |
unsafe void | AskToItems (NXOpen.Tag run, out int n_to_items, out NXOpen.Tag[] to_items) |
Wrapper method for UF_ROUTE_RUN_ask_to_items More... | |
void | EditRun (NXOpen.Tag run, string run_id, string run_type, int n_from_items, NXOpen.Tag[] from_items, int n_to_items, NXOpen.Tag[] to_items, int n_member_items, NXOpen.Tag[] member_items) |
Wrapper method for UF_ROUTE_RUN_edit_run More... | |
void | SetRunId (NXOpen.Tag run, string run_id) |
Wrapper method for UF_ROUTE_RUN_set_run_id More... | |
void | SetRunType (NXOpen.Tag run, string run_type) |
Wrapper method for UF_ROUTE_RUN_set_run_type More... | |
Contains wrappers for all 'UF_ROUTE_RUN' functions and data types.
unsafe void NXOpen.UF.UFRouteRun.AskFromItems | ( | NXOpen.Tag | run, |
out int | n_from_items, | ||
out NXOpen.Tag[] | from_items | ||
) |
Wrapper method for UF_ROUTE_RUN_ask_from_items
Refer to UF_ROUTE_RUN_ask_from_items for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFRouteRun.AskMemberItems | ( | NXOpen.Tag | run, |
out int | n_member_items, | ||
out NXOpen.Tag[] | member_items | ||
) |
Wrapper method for UF_ROUTE_RUN_ask_member_items
Refer to UF_ROUTE_RUN_ask_member_items for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFRouteRun.AskRunIdAndType | ( | NXOpen.Tag | run, |
out string | run_id, | ||
out string | run_type | ||
) |
Wrapper method for UF_ROUTE_RUN_ask_run_id_and_type
Refer to UF_ROUTE_RUN_ask_run_id_and_type for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFRouteRun.AskRunsInPart | ( | NXOpen.Tag | part, |
out int | n_runs, | ||
out NXOpen.Tag[] | runs | ||
) |
Wrapper method for UF_ROUTE_RUN_ask_runs_in_part
Refer to UF_ROUTE_RUN_ask_runs_in_part for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFRouteRun.AskToItems | ( | NXOpen.Tag | run, |
out int | n_to_items, | ||
out NXOpen.Tag[] | to_items | ||
) |
Wrapper method for UF_ROUTE_RUN_ask_to_items
Refer to UF_ROUTE_RUN_ask_to_items for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFRouteRun.EditRun | ( | NXOpen.Tag | run, |
string | run_id, | ||
string | run_type, | ||
int | n_from_items, | ||
NXOpen.Tag[] | from_items, | ||
int | n_to_items, | ||
NXOpen.Tag[] | to_items, | ||
int | n_member_items, | ||
NXOpen.Tag[] | member_items | ||
) |
Wrapper method for UF_ROUTE_RUN_edit_run
Refer to UF_ROUTE_RUN_edit_run for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFRouteRun.SetRunId | ( | NXOpen.Tag | run, |
string | run_id | ||
) |
Wrapper method for UF_ROUTE_RUN_set_run_id
Refer to UF_ROUTE_RUN_set_run_id for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFRouteRun.SetRunType | ( | NXOpen.Tag | run, |
string | run_type | ||
) |
Wrapper method for UF_ROUTE_RUN_set_run_type
Refer to UF_ROUTE_RUN_set_run_type for documentation
Mapping Help
License requirements:None