NXOpen .NET Reference
12.0.0
|
Contains wrappers for all 'UF_PROCESS_AID' functions and data types. More...
Public Types | |
enum | Types |
Wrapper for UF_PROCESS_AID_types_e More... | |
Public Member Functions | |
unsafe void | AskChildrenFeatures (NXOpen.Tag feature_set, out int num_children, out NXOpen.Tag[] children) |
Wrapper method for UF_PROCESS_AID_ask_children_features More... | |
unsafe void | AskDatumObjects (NXOpen.Tag feature_set, out int num_dat_points, out NXOpen.Tag[] datum_point, out int num_dat_vectors, out NXOpen.Tag[] datum_vector, out int num_sets, out int[] n_objects_in_each_set, out NXOpen.Tag[] objects) |
Wrapper method for UF_PROCESS_AID_ask_datum_objects More... | |
unsafe void | AskDatumsInPart (NXOpen.Tag part_tag, Types feat_type, out NXOpen.Tag[] feature_sets) |
Wrapper method for UF_PROCESS_AID_ask_datums_in_part More... | |
unsafe void | AskLinkObjects (NXOpen.Tag _object, out NXOpen.Tag[] linked_objects, out int linked_object_count) |
Wrapper method for UF_PROCESS_AID_ask_link_objects More... | |
void | AskParentFeature (NXOpen.Tag feature_set, out NXOpen.Tag parent_datum) |
Wrapper method for UF_PROCESS_AID_ask_parent_feature More... | |
unsafe void | AskSectionOfDatum (NXOpen.Tag datum_feat, out int num_sections, out NXOpen.Tag[] sec_planes) |
Wrapper method for UF_PROCESS_AID_ask_section_of_datum More... | |
unsafe void | AskSourceObject (NXOpen.Tag _object, bool is_recurse, out NXOpen.Tag source_object, out string file_to_open) |
Wrapper method for UF_PROCESS_AID_ask_source_object More... | |
void | IsDatumObject (NXOpen.Tag _object, out bool is_datum, out Types datum_type, out NXOpen.Tag feature_set_tag) |
Wrapper method for UF_PROCESS_AID_is_datum_object More... | |
unsafe void | PopulateAttrList (NXOpen.Tag feature_set, out int count, out string[] list) |
Wrapper method for UF_PROCESS_AID_populate_attr_list More... | |
Contains wrappers for all 'UF_PROCESS_AID' functions and data types.
Wrapper for UF_PROCESS_AID_types_e
Refer to UF_PROCESS_AID_types_e for documentation
Mapping Help
unsafe void NXOpen.UF.UFProcessAid.AskChildrenFeatures | ( | NXOpen.Tag | feature_set, |
out int | num_children, | ||
out NXOpen.Tag[] | children | ||
) |
Wrapper method for UF_PROCESS_AID_ask_children_features
Refer to UF_PROCESS_AID_ask_children_features for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFProcessAid.AskDatumObjects | ( | NXOpen.Tag | feature_set, |
out int | num_dat_points, | ||
out NXOpen.Tag[] | datum_point, | ||
out int | num_dat_vectors, | ||
out NXOpen.Tag[] | datum_vector, | ||
out int | num_sets, | ||
out int[] | n_objects_in_each_set, | ||
out NXOpen.Tag[] | objects | ||
) |
Wrapper method for UF_PROCESS_AID_ask_datum_objects
Refer to UF_PROCESS_AID_ask_datum_objects for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFProcessAid.AskDatumsInPart | ( | NXOpen.Tag | part_tag, |
Types | feat_type, | ||
out NXOpen.Tag[] | feature_sets | ||
) |
Wrapper method for UF_PROCESS_AID_ask_datums_in_part
Refer to UF_PROCESS_AID_ask_datums_in_part for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFProcessAid.AskLinkObjects | ( | NXOpen.Tag | _object, |
out NXOpen.Tag[] | linked_objects, | ||
out int | linked_object_count | ||
) |
Wrapper method for UF_PROCESS_AID_ask_link_objects
Refer to UF_PROCESS_AID_ask_link_objects for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFProcessAid.AskParentFeature | ( | NXOpen.Tag | feature_set, |
out NXOpen.Tag | parent_datum | ||
) |
Wrapper method for UF_PROCESS_AID_ask_parent_feature
Refer to UF_PROCESS_AID_ask_parent_feature for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFProcessAid.AskSectionOfDatum | ( | NXOpen.Tag | datum_feat, |
out int | num_sections, | ||
out NXOpen.Tag[] | sec_planes | ||
) |
Wrapper method for UF_PROCESS_AID_ask_section_of_datum
Refer to UF_PROCESS_AID_ask_section_of_datum for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFProcessAid.AskSourceObject | ( | NXOpen.Tag | _object, |
bool | is_recurse, | ||
out NXOpen.Tag | source_object, | ||
out string | file_to_open | ||
) |
Wrapper method for UF_PROCESS_AID_ask_source_object
Refer to UF_PROCESS_AID_ask_source_object for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFProcessAid.IsDatumObject | ( | NXOpen.Tag | _object, |
out bool | is_datum, | ||
out Types | datum_type, | ||
out NXOpen.Tag | feature_set_tag | ||
) |
Wrapper method for UF_PROCESS_AID_is_datum_object
Refer to UF_PROCESS_AID_is_datum_object for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFProcessAid.PopulateAttrList | ( | NXOpen.Tag | feature_set, |
out int | count, | ||
out string[] | list | ||
) |
Wrapper method for UF_PROCESS_AID_populate_attr_list
Refer to UF_PROCESS_AID_populate_attr_list for documentation
Mapping Help
License requirements:None