NXOpen .NET Reference
12.0.0
|
Contains wrappers for all 'UF_POINT' functions and data types. More...
Public Member Functions | |
void | AskPointOutput (NXOpen.Tag point_feature_id, out NXOpen.Tag point_id) |
Wrapper method for UF_POINT_ask_point_output More... | |
void | Create3Scalars (NXOpen.Tag[] xyz, out NXOpen.Tag point_feature_id) |
Wrapper method for UF_POINT_create_3_scalars More... | |
void | CreateAlongCurve (NXOpen.Tag curve, NXOpen.Tag base_point, NXOpen.Tag t, UFSo.PointAlongCurveOption option, bool flip, out NXOpen.Tag point_feature_id) |
Wrapper method for UF_POINT_create_along_curve More... | |
void | CreateAtConicCenter (NXOpen.Tag conic, out NXOpen.Tag point_feature_id) |
Wrapper method for UF_POINT_create_at_conic_center More... | |
void | CreateAtIntersectionOfTwoCurves (NXOpen.Tag curve1, NXOpen.Tag curve2, NXOpen.Tag help_point1, NXOpen.Tag help_point2, out NXOpen.Tag point_feature_id) |
Wrapper method for UF_POINT_create_at_intersection_of_two_curves More... | |
void | CreateOnArcAngle (NXOpen.Tag arc, NXOpen.Tag angle, NXOpen.Tag xform, out NXOpen.Tag point_feature_id) |
Wrapper method for UF_POINT_create_on_arc_angle More... | |
void | CreateOnCurve (NXOpen.Tag curve, NXOpen.Tag t, out NXOpen.Tag point_feature_id) |
Wrapper method for UF_POINT_create_on_curve More... | |
void | CreateOnSurface (NXOpen.Tag surface, NXOpen.Tag u, NXOpen.Tag v, out NXOpen.Tag point_feature_id) |
Wrapper method for UF_POINT_create_on_surface More... | |
void | CreateSurfaceCurveIntersection (NXOpen.Tag surface, NXOpen.Tag curve, NXOpen.Tag help_point1, NXOpen.Tag help_point2, out NXOpen.Tag point_feature_id) |
Wrapper method for UF_POINT_create_surface_curve_intersection More... | |
void | CreateWithOffset (NXOpen.Tag base_point, NXOpen.Tag offset, out NXOpen.Tag point_feature_id) |
Wrapper method for UF_POINT_create_with_offset More... | |
Contains wrappers for all 'UF_POINT' functions and data types.
void NXOpen.UF.UFPoint.AskPointOutput | ( | NXOpen.Tag | point_feature_id, |
out NXOpen.Tag | point_id | ||
) |
Wrapper method for UF_POINT_ask_point_output
Refer to UF_POINT_ask_point_output for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFPoint.Create3Scalars | ( | NXOpen.Tag[] | xyz, |
out NXOpen.Tag | point_feature_id | ||
) |
Wrapper method for UF_POINT_create_3_scalars
Refer to UF_POINT_create_3_scalars for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFPoint.CreateAlongCurve | ( | NXOpen.Tag | curve, |
NXOpen.Tag | base_point, | ||
NXOpen.Tag | t, | ||
UFSo.PointAlongCurveOption | option, | ||
bool | flip, | ||
out NXOpen.Tag | point_feature_id | ||
) |
Wrapper method for UF_POINT_create_along_curve
Refer to UF_POINT_create_along_curve for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFPoint.CreateAtConicCenter | ( | NXOpen.Tag | conic, |
out NXOpen.Tag | point_feature_id | ||
) |
Wrapper method for UF_POINT_create_at_conic_center
Refer to UF_POINT_create_at_conic_center for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFPoint.CreateAtIntersectionOfTwoCurves | ( | NXOpen.Tag | curve1, |
NXOpen.Tag | curve2, | ||
NXOpen.Tag | help_point1, | ||
NXOpen.Tag | help_point2, | ||
out NXOpen.Tag | point_feature_id | ||
) |
Wrapper method for UF_POINT_create_at_intersection_of_two_curves
Refer to UF_POINT_create_at_intersection_of_two_curves for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFPoint.CreateOnArcAngle | ( | NXOpen.Tag | arc, |
NXOpen.Tag | angle, | ||
NXOpen.Tag | xform, | ||
out NXOpen.Tag | point_feature_id | ||
) |
Wrapper method for UF_POINT_create_on_arc_angle
Refer to UF_POINT_create_on_arc_angle for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFPoint.CreateOnCurve | ( | NXOpen.Tag | curve, |
NXOpen.Tag | t, | ||
out NXOpen.Tag | point_feature_id | ||
) |
Wrapper method for UF_POINT_create_on_curve
Refer to UF_POINT_create_on_curve for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFPoint.CreateOnSurface | ( | NXOpen.Tag | surface, |
NXOpen.Tag | u, | ||
NXOpen.Tag | v, | ||
out NXOpen.Tag | point_feature_id | ||
) |
Wrapper method for UF_POINT_create_on_surface
Refer to UF_POINT_create_on_surface for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFPoint.CreateSurfaceCurveIntersection | ( | NXOpen.Tag | surface, |
NXOpen.Tag | curve, | ||
NXOpen.Tag | help_point1, | ||
NXOpen.Tag | help_point2, | ||
out NXOpen.Tag | point_feature_id | ||
) |
Wrapper method for UF_POINT_create_surface_curve_intersection
Refer to UF_POINT_create_surface_curve_intersection for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFPoint.CreateWithOffset | ( | NXOpen.Tag | base_point, |
NXOpen.Tag | offset, | ||
out NXOpen.Tag | point_feature_id | ||
) |
Wrapper method for UF_POINT_create_with_offset
Refer to UF_POINT_create_with_offset for documentation
Mapping Help
License requirements:None