NXOpen .NET Reference
12.0.0
|
Contains wrappers for all 'UF_NCGROUP' functions and data types. More...
Public Types | |
enum | Position |
Wrapper for UF_NCGROUP_position_e More... | |
Public Member Functions | |
delegate bool | CycleCbFT (NXOpen.Tag tag, IntPtr data) |
This delegate is equivalent to 'UF_NCGROUP_cycle_cb_f_t'. More... | |
void | AcceptMember (NXOpen.Tag parent, NXOpen.Tag member) |
Wrapper method for UF_NCGROUP_accept_member More... | |
void | AskMemberInList (NXOpen.Tag parent, int index, out NXOpen.Tag member) |
Wrapper method for UF_NCGROUP_ask_member_in_list More... | |
unsafe void | AskMemberList (NXOpen.Tag obj_tag, out int count, out NXOpen.Tag[] list) |
Wrapper method for UF_NCGROUP_ask_member_list More... | |
void | AskObjectOfName (NXOpen.Tag obj_tag, string name, out NXOpen.Tag obj_with_name) |
Wrapper method for UF_NCGROUP_ask_object_of_name More... | |
void | AskRootOfObject (NXOpen.Tag obj_tag, out NXOpen.Tag root_tag) |
Wrapper method for UF_NCGROUP_ask_root_of_object More... | |
unsafe void | CanAcceptMember (NXOpen.Tag obj1, NXOpen.Tag obj2, out bool answer, out string reason) |
Wrapper method for UF_NCGROUP_can_accept_member More... | |
void | CycleMembers (NXOpen.Tag group, CycleCbFT cb, IntPtr data) |
Wrapper method for UF_NCGROUP_cycle_members More... | |
void | InsertMember (NXOpen.Tag parent, NXOpen.Tag member, NXOpen.Tag sibling, Position where) |
Wrapper method for UF_NCGROUP_insert_member More... | |
void | IsAMember (NXOpen.Tag group, NXOpen.Tag member, out bool answer, out int index) |
Wrapper method for UF_NCGROUP_is_a_member More... | |
void | IsGroup (NXOpen.Tag obj_tag, out bool answer) |
Wrapper method for UF_NCGROUP_is_group More... | |
Contains wrappers for all 'UF_NCGROUP' functions and data types.
Wrapper for UF_NCGROUP_position_e
Refer to UF_NCGROUP_position_e for documentation
Mapping Help
void NXOpen.UF.UFNcgroup.AcceptMember | ( | NXOpen.Tag | parent, |
NXOpen.Tag | member | ||
) |
Wrapper method for UF_NCGROUP_accept_member
Refer to UF_NCGROUP_accept_member for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFNcgroup.AskMemberInList | ( | NXOpen.Tag | parent, |
int | index, | ||
out NXOpen.Tag | member | ||
) |
Wrapper method for UF_NCGROUP_ask_member_in_list
Refer to UF_NCGROUP_ask_member_in_list for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFNcgroup.AskMemberList | ( | NXOpen.Tag | obj_tag, |
out int | count, | ||
out NXOpen.Tag[] | list | ||
) |
Wrapper method for UF_NCGROUP_ask_member_list
Refer to UF_NCGROUP_ask_member_list for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFNcgroup.AskObjectOfName | ( | NXOpen.Tag | obj_tag, |
string | name, | ||
out NXOpen.Tag | obj_with_name | ||
) |
Wrapper method for UF_NCGROUP_ask_object_of_name
Refer to UF_NCGROUP_ask_object_of_name for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFNcgroup.AskRootOfObject | ( | NXOpen.Tag | obj_tag, |
out NXOpen.Tag | root_tag | ||
) |
Wrapper method for UF_NCGROUP_ask_root_of_object
Refer to UF_NCGROUP_ask_root_of_object for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFNcgroup.CanAcceptMember | ( | NXOpen.Tag | obj1, |
NXOpen.Tag | obj2, | ||
out bool | answer, | ||
out string | reason | ||
) |
Wrapper method for UF_NCGROUP_can_accept_member
Refer to UF_NCGROUP_can_accept_member for documentation
Mapping Help
License requirements:None
delegate bool NXOpen.UF.UFNcgroup.CycleCbFT | ( | NXOpen.Tag | tag, |
IntPtr | data | ||
) |
This delegate is equivalent to 'UF_NCGROUP_cycle_cb_f_t'.
void NXOpen.UF.UFNcgroup.CycleMembers | ( | NXOpen.Tag | group, |
CycleCbFT | cb, | ||
IntPtr | data | ||
) |
Wrapper method for UF_NCGROUP_cycle_members
Refer to UF_NCGROUP_cycle_members for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFNcgroup.InsertMember | ( | NXOpen.Tag | parent, |
NXOpen.Tag | member, | ||
NXOpen.Tag | sibling, | ||
Position | where | ||
) |
Wrapper method for UF_NCGROUP_insert_member
Refer to UF_NCGROUP_insert_member for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFNcgroup.IsAMember | ( | NXOpen.Tag | group, |
NXOpen.Tag | member, | ||
out bool | answer, | ||
out int | index | ||
) |
Wrapper method for UF_NCGROUP_is_a_member
Refer to UF_NCGROUP_is_a_member for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFNcgroup.IsGroup | ( | NXOpen.Tag | obj_tag, |
out bool | answer | ||
) |
Wrapper method for UF_NCGROUP_is_group
Refer to UF_NCGROUP_is_group for documentation
Mapping Help
License requirements:None