NXOpen .NET Reference
12.0.0
|
Contains wrappers for all 'UF_CUT_LEVELS' functions and data types. More...
Classes | |
struct | _CutLevelsStruct |
struct | CutLevelsStruct |
Wrapper for UF_CUT_LEVELS_s More... | |
Public Member Functions | |
unsafe void | AddLevelsUsingGeom (NXOpen.Tag operation_tag, int num_to_add, ref NXOpen.Tag geom_tags, double max_depth_per_cut, out CutLevelsStruct cut_levels) |
Wrapper method for UF_CUT_LEVELS_add_levels_using_geom More... | |
unsafe void | AddLevelsUsingZ (NXOpen.Tag operation_tag, int num_to_add, double[] z_levels, double max_depth_per_cut, out CutLevelsStruct cut_levels) |
Wrapper method for UF_CUT_LEVELS_add_levels_using_z More... | |
unsafe void | AskLevel (ref CutLevelsStruct cut_levels, int index, out CutLevelSingle[] level_data_ptr_addr) |
Wrapper method for UF_CUT_LEVELS_ask_level More... | |
unsafe void | AskTopOffLevel (ref CutLevelsStruct cut_levels, int index, out CutLevelSingle[] level_data_ptr_addr) |
Wrapper method for UF_CUT_LEVELS_ask_top_off_level More... | |
unsafe void | DeleteLevel (NXOpen.Tag operation_tag, int delete_level, out CutLevelsStruct cut_levels) |
Wrapper method for UF_CUT_LEVELS_delete_level More... | |
unsafe void | EditLevelUsingGeom (NXOpen.Tag operation_tag, int edit_level, NXOpen.Tag geom_tag, double max_depth_per_cut, out CutLevelsStruct cut_levels) |
Wrapper method for UF_CUT_LEVELS_edit_level_using_geom More... | |
unsafe void | EditLevelUsingZ (NXOpen.Tag operation_tag, int edit_level, double z_level, double max_depth_per_cut, out CutLevelsStruct cut_levels) |
Wrapper method for UF_CUT_LEVELS_edit_level_using_z More... | |
unsafe void | Free (out CutLevelsStruct[] cut_levels_ptr_addr) |
Wrapper method for UF_CUT_LEVELS_free More... | |
unsafe void | Load (NXOpen.Tag operation_tag, out CutLevelsStruct[] cut_levels_ptr_addr) |
Wrapper method for UF_CUT_LEVELS_load More... | |
void | ResetToDefault (NXOpen.Tag operation_tag) |
Wrapper method for UF_CUT_LEVELS_reset_to_default More... | |
unsafe void | SetRangeType (NXOpen.Tag operation_tag, ParamClvRangeType range_type, out CutLevelsStruct cut_levels) |
Wrapper method for UF_CUT_LEVELS_set_range_type More... | |
Contains wrappers for all 'UF_CUT_LEVELS' functions and data types.
unsafe void NXOpen.UF.UFCutLevels.AddLevelsUsingGeom | ( | NXOpen.Tag | operation_tag, |
int | num_to_add, | ||
ref NXOpen.Tag | geom_tags, | ||
double | max_depth_per_cut, | ||
out CutLevelsStruct | cut_levels | ||
) |
Wrapper method for UF_CUT_LEVELS_add_levels_using_geom
Refer to UF_CUT_LEVELS_add_levels_using_geom for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFCutLevels.AddLevelsUsingZ | ( | NXOpen.Tag | operation_tag, |
int | num_to_add, | ||
double[] | z_levels, | ||
double | max_depth_per_cut, | ||
out CutLevelsStruct | cut_levels | ||
) |
Wrapper method for UF_CUT_LEVELS_add_levels_using_z
Refer to UF_CUT_LEVELS_add_levels_using_z for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFCutLevels.AskLevel | ( | ref CutLevelsStruct | cut_levels, |
int | index, | ||
out CutLevelSingle[] | level_data_ptr_addr | ||
) |
Wrapper method for UF_CUT_LEVELS_ask_level
Refer to UF_CUT_LEVELS_ask_level for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFCutLevels.AskTopOffLevel | ( | ref CutLevelsStruct | cut_levels, |
int | index, | ||
out CutLevelSingle[] | level_data_ptr_addr | ||
) |
Wrapper method for UF_CUT_LEVELS_ask_top_off_level
Refer to UF_CUT_LEVELS_ask_top_off_level for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFCutLevels.DeleteLevel | ( | NXOpen.Tag | operation_tag, |
int | delete_level, | ||
out CutLevelsStruct | cut_levels | ||
) |
Wrapper method for UF_CUT_LEVELS_delete_level
Refer to UF_CUT_LEVELS_delete_level for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFCutLevels.EditLevelUsingGeom | ( | NXOpen.Tag | operation_tag, |
int | edit_level, | ||
NXOpen.Tag | geom_tag, | ||
double | max_depth_per_cut, | ||
out CutLevelsStruct | cut_levels | ||
) |
Wrapper method for UF_CUT_LEVELS_edit_level_using_geom
Refer to UF_CUT_LEVELS_edit_level_using_geom for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFCutLevels.EditLevelUsingZ | ( | NXOpen.Tag | operation_tag, |
int | edit_level, | ||
double | z_level, | ||
double | max_depth_per_cut, | ||
out CutLevelsStruct | cut_levels | ||
) |
Wrapper method for UF_CUT_LEVELS_edit_level_using_z
Refer to UF_CUT_LEVELS_edit_level_using_z for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFCutLevels.Free | ( | out CutLevelsStruct[] | cut_levels_ptr_addr | ) |
Wrapper method for UF_CUT_LEVELS_free
Refer to UF_CUT_LEVELS_free for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFCutLevels.Load | ( | NXOpen.Tag | operation_tag, |
out CutLevelsStruct[] | cut_levels_ptr_addr | ||
) |
Wrapper method for UF_CUT_LEVELS_load
Refer to UF_CUT_LEVELS_load for documentation
Mapping Help
License requirements:None
void NXOpen.UF.UFCutLevels.ResetToDefault | ( | NXOpen.Tag | operation_tag | ) |
Wrapper method for UF_CUT_LEVELS_reset_to_default
Refer to UF_CUT_LEVELS_reset_to_default for documentation
Mapping Help
License requirements:None
unsafe void NXOpen.UF.UFCutLevels.SetRangeType | ( | NXOpen.Tag | operation_tag, |
ParamClvRangeType | range_type, | ||
out CutLevelsStruct | cut_levels | ||
) |
Wrapper method for UF_CUT_LEVELS_set_range_type
Refer to UF_CUT_LEVELS_set_range_type for documentation
Mapping Help
License requirements:None