NXOpen .NET Reference
12.0.0
|
A class that used for align the model to the product More...
Public Member Functions | |
unsafe double[] | GetPickRGBTipsColor () |
Returns the pick rgbtips color More... | |
unsafe void | SetPickRGBTipsColor (double[] pickRGBTipsColor) |
Sets the pick rgbtips color More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectPart | GunSelection [get] |
Returns the gun selection More... | |
unsafe NXOpen.SelectPart | GunTipsSelection [get] |
Returns the gun tips selection More... | |
A class that used for align the model to the product
To create a new instance of this class, use NXOpen.ToolDesigner.ToolDesignerManager.CreateSelectGunTipsBuilder
Created in NX11.0.0
unsafe double [] NXOpen.ToolDesigner.SelectGunTipsBuilder.GetPickRGBTipsColor | ( | ) |
Returns the pick rgbtips color
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe void NXOpen.ToolDesigner.SelectGunTipsBuilder.SetPickRGBTipsColor | ( | double[] | pickRGBTipsColor | ) |
Sets the pick rgbtips color
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
pickRGBTipsColor | Array of 3 RGB values, each between 0 and 1 |
|
get |
Returns the gun selection
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
|
get |
Returns the gun tips selection
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")