NXOpen .NET Reference
12.0.0
|
A class that used for align the model to the product More...
Public Member Functions | |
unsafe void | SetSelectFixtureRootTag (NXOpen.TaggedObject fixutreRootTag) |
Set selected fixture base More... | |
unsafe NXOpen.TaggedObject | GetSelectFixtureRootTag () |
Get selected fixture base More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectTaggedObject | SelectFixtureRoot [get] |
Returns the selected fixture base More... | |
A class that used for align the model to the product
To create a new instance of this class, use NXOpen.ToolDesigner.ToolDesignerManager.CreateSelectFixtureRootBuilder
Created in NX10.0.0
unsafe NXOpen.TaggedObject NXOpen.ToolDesigner.SelectFixtureRootBuilder.GetSelectFixtureRootTag | ( | ) |
Get selected fixture base
Created in NX10.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe void NXOpen.ToolDesigner.SelectFixtureRootBuilder.SetSelectFixtureRootTag | ( | NXOpen.TaggedObject | fixutreRootTag | ) |
Set selected fixture base
Created in NX10.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
fixutreRootTag |
|
get |
Returns the selected fixture base
Created in NX10.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")