NXOpen .NET Reference
12.0.0
|
Represents a manager of tool designer db nodes More...
Public Member Functions | |
unsafe NXOpen.ToolDesigner.DBWorksetNode | CreateDBWorksetNode (NXOpen.Part part) |
Creates a DB workset Node More... | |
unsafe NXOpen.ToolDesigner.DBWorksetNode | GetDbworksetnode (NXOpen.Part part, bool create) |
Gets a DB workset Node More... | |
unsafe NXOpen.ToolDesigner.DBStudyNode | CreateDBStudyNode (NXOpen.Part part) |
Creates a DB study Node More... | |
unsafe NXOpen.ToolDesigner.DBStudyNode | GetDbstudynode (NXOpen.Part part, bool create) |
Gets a DB study Node More... | |
unsafe NXOpen.ToolDesigner.DBNodeContainer | CreateDBNodeContainer (NXOpen.Part part) |
Creates a DB Node Container More... | |
unsafe NXOpen.ToolDesigner.DBGunTipsNode | CreateDBGunTipsNode (NXOpen.Part part) |
Creates a DB Node tips More... | |
unsafe NXOpen.ToolDesigner.DBGunTipsNode | GetGuntipsnode (NXOpen.Part part, bool create) |
Gets a gun tips Node More... | |
Static Public Member Functions | |
static DBNodeManager | GetDBNodeManager (NXOpen.Session owner) |
Returns the DBNodeManager object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a manager of tool designer db nodes
Use the static method in this class to obtain an instance.
Created in NX10.0.0
unsafe NXOpen.ToolDesigner.DBGunTipsNode NXOpen.ToolDesigner.DBNodeManager.CreateDBGunTipsNode | ( | NXOpen.Part | part | ) |
Creates a DB Node tips
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
part |
unsafe NXOpen.ToolDesigner.DBNodeContainer NXOpen.ToolDesigner.DBNodeManager.CreateDBNodeContainer | ( | NXOpen.Part | part | ) |
Creates a DB Node Container
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
part |
unsafe NXOpen.ToolDesigner.DBStudyNode NXOpen.ToolDesigner.DBNodeManager.CreateDBStudyNode | ( | NXOpen.Part | part | ) |
Creates a DB study Node
Created in NX10.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
part |
unsafe NXOpen.ToolDesigner.DBWorksetNode NXOpen.ToolDesigner.DBNodeManager.CreateDBWorksetNode | ( | NXOpen.Part | part | ) |
Creates a DB workset Node
Created in NX10.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
part |
|
static |
Returns the DBNodeManager object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
unsafe NXOpen.ToolDesigner.DBStudyNode NXOpen.ToolDesigner.DBNodeManager.GetDbstudynode | ( | NXOpen.Part | part, |
bool | create | ||
) |
Gets a DB study Node
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
part | |
create |
unsafe NXOpen.ToolDesigner.DBWorksetNode NXOpen.ToolDesigner.DBNodeManager.GetDbworksetnode | ( | NXOpen.Part | part, |
bool | create | ||
) |
Gets a DB workset Node
Created in NX10.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
part | |
create |
unsafe NXOpen.ToolDesigner.DBGunTipsNode NXOpen.ToolDesigner.DBNodeManager.GetGuntipsnode | ( | NXOpen.Part | part, |
bool | create | ||
) |
Gets a gun tips Node
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
part | |
create |
|
get |
Returns the tag of this object.