NXOpen .NET Reference
12.0.0
|
AssociateDatumsUnitDesignsBuilder More...
Public Types | |
enum | Type { Id, Name } |
SEARCH TYPES Names More... | |
Public Member Functions | |
unsafe void | PerformSearchButton () |
Represents search button More... | |
unsafe void | PrevSearchResultsButton () |
Prev Search Button More... | |
unsafe int | GetCurrentSearchResultsPageNumber () |
GetCurrentSearchResultsPageNumber More... | |
unsafe void | NextSearchResultsButton () |
Next Search Button More... | |
unsafe void | InitAssaignedDatumsForProduct (out NXOpen.TaggedObject[] datums) |
The init assaigned datums for product More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectPart | ProductSelection [get] |
Returns the product selection More... | |
unsafe NXOpen.ToolDesigner.AssociateDatumsUnitDesignsBuilder.Type | SearchTypes [get, set] |
Returns or sets the enum0 More... | |
unsafe string | SearchValue [get, set] |
Returns or sets the string0 More... | |
AssociateDatumsUnitDesignsBuilder
To create a new instance of this class, use NXOpen.ToolDesigner.ToolDesignerManager.CreateAssociateDatumsUnitDesignsBuilder
Default values.
Property | Value |
---|---|
SearchTypes |
Id |
Created in NX11.0.1
unsafe int NXOpen.ToolDesigner.AssociateDatumsUnitDesignsBuilder.GetCurrentSearchResultsPageNumber | ( | ) |
GetCurrentSearchResultsPageNumber
Created in NX11.0.2
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe void NXOpen.ToolDesigner.AssociateDatumsUnitDesignsBuilder.InitAssaignedDatumsForProduct | ( | out NXOpen.TaggedObject[] | datums | ) |
The init assaigned datums for product
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
datums |
unsafe void NXOpen.ToolDesigner.AssociateDatumsUnitDesignsBuilder.NextSearchResultsButton | ( | ) |
Next Search Button
Created in NX11.0.2
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe void NXOpen.ToolDesigner.AssociateDatumsUnitDesignsBuilder.PerformSearchButton | ( | ) |
Represents search button
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe void NXOpen.ToolDesigner.AssociateDatumsUnitDesignsBuilder.PrevSearchResultsButton | ( | ) |
Prev Search Button
Created in NX11.0.2
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
|
get |
Returns the product selection
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
|
getset |
Returns or sets the enum0
Created in NX11.0.1
License requirements to get this property: fp_fixture_planner ("FULL FIXTURE PLANNER")
License requirements to set this property: fp_fixture_planner ("FULL FIXTURE PLANNER")
|
getset |
Returns or sets the string0
Created in NX11.0.1
License requirements to get this property: fp_fixture_planner ("FULL FIXTURE PLANNER")
License requirements to set this property: fp_fixture_planner ("FULL FIXTURE PLANNER")