NXOpen .NET Reference
12.0.0
|
AssignWeldsBuilder More...
Public Types | |
enum | Menu { AllWeldsinScope, VolumeScope } |
Represents the weld's objects types More... | |
Public Member Functions | |
unsafe void | FetchWeldPointsInScope (out NXOpen.TaggedObject[] weldPoints) |
Fetch Weld Points In Scope More... | |
unsafe void | VolumeSearch (NXOpen.Point3d bottomVertex, NXOpen.Point3d upperVertex, out NXOpen.TaggedObject[] objects) |
Search for all the welds inside a certain box More... | |
unsafe void | Assign (NXOpen.TaggedObject[] welds) |
Assign weld More... | |
unsafe void | UnAssign (NXOpen.TaggedObject[] welds) |
UnAssign weld More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectTaggedObjectList | InvisibleSelection [get] |
Returns the weld selection getter More... | |
AssignWeldsBuilder
To create a new instance of this class, use NXOpen.ToolDesigner.ToolDesignerManager.CreateAssignWeldsBuilder
Created in NX11.0.0
unsafe void NXOpen.ToolDesigner.AssignWeldsBuilder.Assign | ( | NXOpen.TaggedObject[] | welds | ) |
Assign weld
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
welds |
unsafe void NXOpen.ToolDesigner.AssignWeldsBuilder.FetchWeldPointsInScope | ( | out NXOpen.TaggedObject[] | weldPoints | ) |
Fetch Weld Points In Scope
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
weldPoints |
unsafe void NXOpen.ToolDesigner.AssignWeldsBuilder.UnAssign | ( | NXOpen.TaggedObject[] | welds | ) |
UnAssign weld
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
welds |
unsafe void NXOpen.ToolDesigner.AssignWeldsBuilder.VolumeSearch | ( | NXOpen.Point3d | bottomVertex, |
NXOpen.Point3d | upperVertex, | ||
out NXOpen.TaggedObject[] | objects | ||
) |
Search for all the welds inside a certain box
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
bottomVertex | |
upperVertex | |
objects | the datums that were found |
|
get |
Returns the weld selection getter
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")