NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SketchProjectBuilder builder More...
Public Types | |
enum | OutputCurve { Original, SplineSegment, SingleSpline } |
This enum represents the kind of output curves More... | |
Properties | |
unsafe bool | Associativity [get, set] |
Returns or sets the associativity of projection. More... | |
unsafe NXOpen.SelectNXObjectList | CurveList [get] |
Returns the curve list. More... | |
unsafe NXOpen.SketchProjectBuilder.OutputCurve | CurveType [get, set] |
Returns or sets the output curve type generated by the projection. More... | |
unsafe bool | ProjectAsDumbFixedCurves [get, set] |
Returns or sets the flag to indicate if the projection output needs to be converted to dumb fully fixed curves in the sketch. More... | |
unsafe NXOpen.Section | Section [get] |
Returns the section. More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance value used for the projection. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.EmbeddedOperationBuilder | |
unsafe NXOpen.Features.Feature | CommitOperation () |
Commits the operation and creates the feature. More... | |
unsafe NXOpen.Features.Feature | GetOperation () |
Returns the feature currently being edited by this builder. More... | |
Represents a NXOpen.SketchProjectBuilder builder
To create a new instance of this class, use NXOpen.SketchCollection.CreateProjectBuilder
Default values.
Property | Value |
---|---|
Associativity |
True |
CurveType |
Original |
Created in NX5.0.0
|
getset |
Returns or sets the associativity of projection.
If this variable is turned on, the output curves will always depend on the input curves. So that when the input curves change, the output curves will change accordingly. If this variable is set to false, the output curves derive their shape from current stage of the input curves and then become independent of the input curves. In drafting mode, one can not project curves in associative manner. Also if the curves belong to multiple parts, they can not be projected in associative manner.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
get |
Returns the curve list.
The curves to project should be added to this list only if they belong to multiple parts and they are to be projected in non associative manner. All the curves to be projected should either go to the section or the curve list depending on their owning parts.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the output curve type generated by the projection.
Depending on this value, the projected curve can have the same geometry as the input curves or it can be a single spline curve or a set of splines.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the flag to indicate if the projection output needs to be converted to dumb fully fixed curves in the sketch.
This flag overrides the associativity flag i.e. if both projectAsDumbFixed and associativity are set to true, the result will be dumb fixed curves and not an associative projection.
Created in NX7.5.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
get |
Returns the section.
The curves to project should be added to the section if they do not belong to multiple parts. All the curves to be projected should either go to the section or the curve list depending on their owning parts.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance value used for the projection.
The same value is used for the tolerances related to the section.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")