NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SketchAssociativeTrimBuilder More...
Public Types | |
enum | TrimOption { Keep, Discard } |
Represents the keep discard options for selected region More... | |
Public Member Functions | |
unsafe NXOpen.Section | CreateSection () |
The function creates a new empty section object and adds it to the builder More... | |
unsafe void | RemoveSection (NXOpen.Section section) |
The function removes the given section from the builder More... | |
unsafe NXOpen.Section[] | GetSections () |
This function gets all sections of the trim constraint during create/edit More... | |
unsafe void | SelectRegion (NXOpen.Point3d helpPoint) |
The function sets help point for region select. More... | |
unsafe void | DeselectRegion (NXOpen.Point3d helpPoint) |
The region corresponding to help point will be delsected from being kept/discarded depending on trim type More... | |
unsafe void | UpdateRegions () |
The regions are recreated and updated to reflect the change in the boundary curves More... | |
unsafe void | ResetRegions () |
The regions are forced to be deselected More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | RecipeCurves [get] |
Returns the input curves. More... | |
unsafe NXOpen.SketchAssociativeTrimBuilder.TrimOption | TrimType [get, set] |
Returns or sets the trim region type - if the region needs to be kept/discarded More... | |
Represents a NXOpen.SketchAssociativeTrimBuilder
To create a new instance of this class, use NXOpen.SketchCollection.CreateSketchAssociativeTrimBuilder
Default values.
Property | Value |
---|---|
TrimType |
Keep |
Created in NX5.0.0
unsafe NXOpen.Section NXOpen.SketchAssociativeTrimBuilder.CreateSection | ( | ) |
The function creates a new empty section object and adds it to the builder
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.SketchAssociativeTrimBuilder.DeselectRegion | ( | NXOpen.Point3d | helpPoint | ) |
The region corresponding to help point will be delsected from being kept/discarded depending on trim type
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
helpPoint | Help point for region selection |
unsafe NXOpen.Section [] NXOpen.SketchAssociativeTrimBuilder.GetSections | ( | ) |
This function gets all sections of the trim constraint during create/edit
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.SketchAssociativeTrimBuilder.RemoveSection | ( | NXOpen.Section | section | ) |
The function removes the given section from the builder
Created in NX6.0.0
License requirements: None.
section | Section object to remove |
unsafe void NXOpen.SketchAssociativeTrimBuilder.ResetRegions | ( | ) |
The regions are forced to be deselected
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.SketchAssociativeTrimBuilder.SelectRegion | ( | NXOpen.Point3d | helpPoint | ) |
The function sets help point for region select.
The region corresponding to help point will be kept/discarded depending on trim type
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
helpPoint | Help point for region selection |
unsafe void NXOpen.SketchAssociativeTrimBuilder.UpdateRegions | ( | ) |
The regions are recreated and updated to reflect the change in the boundary curves
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the input curves.
These curves must be a part of a single continuous recipe chain.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the trim region type - if the region needs to be kept/discarded
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")