NXOpen .NET Reference
12.0.0
|
Represents the ship navigator node builder to add or edit ship navigator node. More...
Public Types | |
enum | NodeTypes { Object, Part, Container } |
Settings to indicate the type of ship navigator node. More... | |
Properties | |
unsafe bool | ExpandChildNodes [get, set] |
Returns or sets the setting indicates if the node we create or edit will expand its children in ship navigator. More... | |
unsafe string | NodeName [get, set] |
Returns or sets the ship navigator node name. More... | |
unsafe NXOpen.ShipDesign.ShipNavigatorNodeBuilder.NodeTypes | NodeType [get, set] |
Returns or sets the ship navigator node type, which can be object, part or container. More... | |
unsafe NXOpen.Features.SelectFeatureList | SourceFeatures [get] |
Returns the list of features used to create ship navigator object node. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | SourceParts [get] |
Returns the list of parts used to create ship navigator part nodes. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the ship navigator node builder to add or edit ship navigator node.
To create a new instance of this class, use NXOpen.ShipDesign.NavigatorCollection.CreateShipNavigatorNodeBuilder
Created in NX11.0.1
|
getset |
Returns or sets the setting indicates if the node we create or edit will expand its children in ship navigator.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the ship navigator node name.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the ship navigator node type, which can be object, part or container.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the list of features used to create ship navigator object node.
Created in NX11.0.1
License requirements: None.
|
get |
Returns the list of parts used to create ship navigator part nodes.
Created in NX11.0.1
License requirements: None.