NXOpen .NET Reference
12.0.0
|
Represents Generator which wrap the ship api for china More...
Classes | |
class | _GeneratorShipCustomerEnterApplicationAdapter |
class | _GeneratorShipCustomerExitApplicationAdapter |
Public Types | |
enum | ClashType { None, AInB, BInA, Exists, AbutNoClass, AbutBInA, AbutBOutA, Interfere } |
Clash status to indicate to show space position relation between two bodies 1. More... | |
Public Member Functions | |
delegate int | ShipCustomerEnterApplication () |
Defines the callback function whenever an NX application is entered. More... | |
delegate int | ShipCustomerExitApplication () |
Defines the callback function whenever an NX application is exited. More... | |
unsafe NXOpen.ShipDesign.Generator.ClashType | CheckBodyClash (NXOpen.DisplayableObject bodyA, NXOpen.DisplayableObject bodyB) |
Check the clash between two bodys. More... | |
unsafe NXOpen.Body | GetOutlineSheetbody (NXOpen.Body[] bodies, NXOpen.DatumPlane datumPlane) |
Get the outline sheet body of input bodies. More... | |
unsafe void | AskPlatesSpatialRelations (NXOpen.TaggedObject hull, NXOpen.TaggedObject[] inSheets, double tolerence, out int[] elementIndex, out NXOpen.TaggedObject[] outElements) |
Gets the spatial relations of the plates based on its positions. More... | |
unsafe void | AskIntersectionPlates (NXOpen.TaggedObject plate, NXOpen.TaggedObject[] inSheets, double tolerence, out NXOpen.TaggedObject[] outElements) |
Gets all intersected plates with the given plates. More... | |
unsafe void | RegisterApplicationCallback (string name, NXOpen.ShipDesign.Generator.ShipCustomerEnterApplication enterCallback, NXOpen.ShipDesign.Generator.ShipCustomerExitApplication exitCallback) |
Register application callback when application is entered or exited. More... | |
unsafe void | CreateCargo (NXOpen.TaggedObject[] inSheets, double tolerence, out NXOpen.TaggedObject[] outElements) |
Creates the ship cargo body based on the input boundary sheets. More... | |
unsafe void | GetSheetsEdgesLaidOnTargetSheet (NXOpen.TaggedObject outSheet, NXOpen.TaggedObject[] inSheets, double tolerence, out NXOpen.TaggedObject[] outElements) |
Gets the edges of tool sheet bodies which are laid on a target sheet body More... | |
unsafe void | CreateProgress (int numSteps, string operationName) |
Creates a progress bar with given title and number of total steps. More... | |
unsafe void | DeleteProgress () |
Deletes the progress bar. More... | |
unsafe void | AdvanceProgress (int stepNumber) |
Advances the progress bar. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents Generator which wrap the ship api for china
To obtain an instance of this class, refer to NXOpen.ShipDesign.ShipSession
Created in NX11.0.0
Clash status to indicate to show space position relation between two bodies 1.
Clashes in entities of the same dimension Clash_interfere Two solid bodies interfere if they share a common volume Two faces interfere if they share a common area, or they intersect. Two edges interfere if they share a common length, or they intersect.
Clash_abut_no_class Two solid bodies abut when they touch, but do not share a common volume. Two faces abut when they share a common curve or point in space which lies on the bounding topology of at least one of the faces. Two edges abut when they share a common point in space which lies on the bounding topology of at least one of the edges.
Clash_a_in_b Clash_b_in_a For solids, faces, and edges, one entity is contained when it lies entirely inside the other entity, and their bounding topologies do not touch. 2.Clashes in bodies of different dimensions Clash_interfere If there is a common point in space that lies within the bounding topology of the two bodies, then the bodies are said to interfere. Clash_abut_no_class If no common point exists, but the bounding topologies of the two bodies touch, then the bodies are said to abut. Clash_a_in_b Clash_b_in_a If one body lies entirely within the bounding topology of the other, and the bounding topology of the two bodies do not touch then the entity is contained.
unsafe void NXOpen.ShipDesign.Generator.AdvanceProgress | ( | int | stepNumber | ) |
Advances the progress bar.
Created in NX11.0.2
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
stepNumber |
unsafe void NXOpen.ShipDesign.Generator.AskIntersectionPlates | ( | NXOpen.TaggedObject | plate, |
NXOpen.TaggedObject[] | inSheets, | ||
double | tolerence, | ||
out NXOpen.TaggedObject[] | outElements | ||
) |
Gets all intersected plates with the given plates.
Created in NX11.0.2
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
plate | |
inSheets | |
tolerence | |
outElements |
unsafe void NXOpen.ShipDesign.Generator.AskPlatesSpatialRelations | ( | NXOpen.TaggedObject | hull, |
NXOpen.TaggedObject[] | inSheets, | ||
double | tolerence, | ||
out int[] | elementIndex, | ||
out NXOpen.TaggedObject[] | outElements | ||
) |
Gets the spatial relations of the plates based on its positions.
Created in NX11.0.2
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
hull | |
inSheets | |
tolerence | |
elementIndex | |
outElements |
unsafe NXOpen.ShipDesign.Generator.ClashType NXOpen.ShipDesign.Generator.CheckBodyClash | ( | NXOpen.DisplayableObject | bodyA, |
NXOpen.DisplayableObject | bodyB | ||
) |
Check the clash between two bodys.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
bodyA | |
bodyB |
unsafe void NXOpen.ShipDesign.Generator.CreateCargo | ( | NXOpen.TaggedObject[] | inSheets, |
double | tolerence, | ||
out NXOpen.TaggedObject[] | outElements | ||
) |
Creates the ship cargo body based on the input boundary sheets.
Created in NX11.0.2
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
inSheets | |
tolerence | |
outElements |
unsafe void NXOpen.ShipDesign.Generator.CreateProgress | ( | int | numSteps, |
string | operationName | ||
) |
Creates a progress bar with given title and number of total steps.
Created in NX11.0.2
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
numSteps | |
operationName |
unsafe void NXOpen.ShipDesign.Generator.DeleteProgress | ( | ) |
Deletes the progress bar.
Created in NX11.0.2
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
unsafe NXOpen.Body NXOpen.ShipDesign.Generator.GetOutlineSheetbody | ( | NXOpen.Body[] | bodies, |
NXOpen.DatumPlane | datumPlane | ||
) |
Get the outline sheet body of input bodies.
Created in NX11.0.2
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
bodies | |
datumPlane |
unsafe void NXOpen.ShipDesign.Generator.GetSheetsEdgesLaidOnTargetSheet | ( | NXOpen.TaggedObject | outSheet, |
NXOpen.TaggedObject[] | inSheets, | ||
double | tolerence, | ||
out NXOpen.TaggedObject[] | outElements | ||
) |
Gets the edges of tool sheet bodies which are laid on a target sheet body
Created in NX11.0.2
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
outSheet | |
inSheets | |
tolerence | |
outElements |
unsafe void NXOpen.ShipDesign.Generator.RegisterApplicationCallback | ( | string | name, |
NXOpen.ShipDesign.Generator.ShipCustomerEnterApplication | enterCallback, | ||
NXOpen.ShipDesign.Generator.ShipCustomerExitApplication | exitCallback | ||
) |
Register application callback when application is entered or exited.
It is specific for ship customers.
Created in NX11.0.2
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
name | The name of the application. |
enterCallback | The method called when entering the application |
exitCallback | The method called when exiting the application |
delegate int NXOpen.ShipDesign.Generator.ShipCustomerEnterApplication | ( | ) |
Defines the callback function whenever an NX application is entered.
Created in NX11.0.2
License requirements: None.
delegate int NXOpen.ShipDesign.Generator.ShipCustomerExitApplication | ( | ) |
Defines the callback function whenever an NX application is exited.
Created in NX11.0.2
License requirements: None.
|
get |
Returns the tag of this object.