NXOpen .NET Reference
12.0.0
|
Represents Generator which wrap the ship api for china More...
Public Member Functions | |
unsafe void | RegisterButtonApplication (int appId, string buttonName) |
Register button in other application More... | |
unsafe void | RegisterApplicationForModlFeatureEdit (string appName) |
Register button in other application More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents Generator which wrap the ship api for china
To obtain an instance of this class, refer to NXOpen.ShipDesign.ShipSession
Created in NX11.0.0
unsafe void NXOpen.ShipDesign.ApplicationUtils.RegisterApplicationForModlFeatureEdit | ( | string | appName | ) |
Register button in other application
Created in NX11.0.1
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
appName | The name of the application. |
unsafe void NXOpen.ShipDesign.ApplicationUtils.RegisterButtonApplication | ( | int | appId, |
string | buttonName | ||
) |
Register button in other application
Created in NX11.0.1
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
appId | The id of the application. |
buttonName | The name of the button. |
|
get |
Returns the tag of this object.