NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.PreviewPropertiesBuilder to be used for creating and storing previews. More...
Public Types | |
enum | PartCreationOptions { OnSave, OnDemand } |
Specifies when the part preview will be created More... | |
enum | ModelViewCreationOptions { OnPartSave, OnViewSave, OnDemand } |
Specifies when the model view preview will be created More... | |
Properties | |
unsafe NXOpen.PreviewPropertiesBuilder.ModelViewCreationOptions | ModelViewCreation [get, set] |
Returns or sets the model view creation. More... | |
unsafe NXOpen.PreviewPropertiesBuilder.PartCreationOptions | PartCreation [get, set] |
Returns or sets the part creation. More... | |
unsafe NXOpen.SelectNXObjectList | SelectedObjects [get] |
Returns the selected object(s) list. More... | |
unsafe bool | StoreModelViewPreview [get, set] |
Returns or sets the store model view preview. More... | |
unsafe bool | StorePartPreview [get, set] |
Returns or sets the store part preview. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.PreviewPropertiesBuilder to be used for creating and storing previews.
Both part previews and model view previews are supported.
To create a new instance of this class, use NXOpen.PropertiesManager.CreatePreviewPropertiesBuilder
Default values.
Property | Value |
---|---|
ModelViewCreation |
OnPartSave |
PartCreation |
OnSave |
StoreModelViewPreview |
0 |
StorePartPreview |
0 |
Created in NX8.0.0
Specifies when the model view preview will be created
|
getset |
Returns or sets the model view creation.
This option determines when the model view preview will be stored. It is only used if the store model view preview is turned on.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the part creation.
This option determines when the part preview will be stored. It is only used if the store part preview is turned on.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected object(s) list.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the store model view preview.
Determines if the model view preview will be stored. If true, the model view creation option will decide when the preview will be stored.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the store part preview.
Determines if the part preview will be stored. If true, the part creation option will decide when the preview will be stored.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.