NXOpen .NET Reference
12.0.0
|
Use this class to mount tools, tooling and parts to interfaces. More...
Public Types | |
enum | GeometrySelectionFilterType { OnlyUnmounted, All } |
Selection filter for mounting bodies. More... | |
Public Member Functions | |
unsafe string | GetLineComponentName () |
Returns the display names of the press model line component that the mount point is associated with. More... | |
unsafe string | GetMountPointName () |
Returns the display name of the press model mount point. More... | |
unsafe NXOpen.NXObject[] | GetMountedGeometry () |
Returns the geometry that will be mounted on commit. More... | |
unsafe bool | MountGeometry (NXOpen.NXObject geometry) |
Adds to the list of geometry that is mounted on commit. More... | |
unsafe bool | UnMountGeometry (NXOpen.NXObject geometry) |
Adds to the list of geometry that is unmounted on commit. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.PressLineSimulation.MountPointBuilder.GeometrySelectionFilterType | SelectionFilter [get, set] |
Returns or sets the geometry selection filter More... | |
Use this class to mount tools, tooling and parts to interfaces.
Use PressLineSimulation.MountPointBuilderListBuilder to obtain a list of MountPointBuilder objects.
Created in NX12.0.0
Selection filter for mounting bodies.
Use this enum in conjunction with PressLineSimulation.MountPointBuilder.SelectionFilter to filter the selectable items that should be mounted.
Enumerator | |
---|---|
OnlyUnmounted |
Only bodies that are not mounted can be selected. |
All |
Everything can be selected. |
unsafe string NXOpen.PressLineSimulation.MountPointBuilder.GetLineComponentName | ( | ) |
Returns the display names of the press model line component that the mount point is associated with.
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.NXObject [] NXOpen.PressLineSimulation.MountPointBuilder.GetMountedGeometry | ( | ) |
Returns the geometry that will be mounted on commit.
Created in NX12.0.0
License requirements: None.
unsafe string NXOpen.PressLineSimulation.MountPointBuilder.GetMountPointName | ( | ) |
Returns the display name of the press model mount point.
Created in NX12.0.0
License requirements: None.
unsafe bool NXOpen.PressLineSimulation.MountPointBuilder.MountGeometry | ( | NXOpen.NXObject | geometry | ) |
Adds to the list of geometry that is mounted on commit.
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
geometry |
unsafe bool NXOpen.PressLineSimulation.MountPointBuilder.UnMountGeometry | ( | NXOpen.NXObject | geometry | ) |
Adds to the list of geometry that is unmounted on commit.
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
geometry |
|
getset |
Returns or sets the geometry selection filter
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")