NXOpen .NET Reference
12.0.0
|
Use this class to configure the machine adjustment axes of the press model. More...
Public Member Functions | |
unsafe string | GetAdjustmentName () |
Returns the name of the adjustment object. More... | |
unsafe void | Reset () |
Resets the adjustment to its default. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AdjustmentValue [get, set] |
Returns or sets the value of the adjustment. More... | |
Use this class to configure the machine adjustment axes of the press model.
Use PressLineSimulation.MachineAdjustmentBuilderListBuilder to obtain a list of MachineAdjustmentBuilder objects.
Created in NX12.0.0
unsafe string NXOpen.PressLineSimulation.MachineAdjustmentBuilder.GetAdjustmentName | ( | ) |
Returns the name of the adjustment object.
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.PressLineSimulation.MachineAdjustmentBuilder.Reset | ( | ) |
Resets the adjustment to its default.
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the value of the adjustment.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")