NXOpen .NET Reference
12.0.0
|
This class is for UI related preferences changes More...
Public Member Functions | |
unsafe void | RegenerateFromToleranceChange (bool updateModeChange, bool studio) |
Regenerates after changing tolerance More... | |
unsafe void | UpdateLineFontObjects (bool doSoftwareUpdate) |
Updates the UI after line font is changed More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | DepthSortedWireframe [get, set] |
Returns or sets the depth sorted wireframe. More... | |
unsafe bool | WireframeContrast [get, set] |
Returns or sets whether colors applied to wireframe geometry are automatically adjusted as necessary to produce a minimum contrast relative to the view background. More... | |
This class is for UI related preferences changes
To obtain an instance of this class, refer to NXOpen.UI
Created in NX3.0.0
unsafe void NXOpen.Preferences.VisualizationLine.RegenerateFromToleranceChange | ( | bool | updateModeChange, |
bool | studio | ||
) |
Regenerates after changing tolerance
Created in NX3.0.0
Deprecated in NX12.0.0. Use NXOpen.Preferences.PartVisualizationLine.RegenerateFromToleranceChange instead.
License requirements: None.
updateModeChange | whether update_mode has changed |
studio | studio or non studio |
unsafe void NXOpen.Preferences.VisualizationLine.UpdateLineFontObjects | ( | bool | doSoftwareUpdate | ) |
Updates the UI after line font is changed
Created in NX3.0.0
Deprecated in NX12.0.0. Use NXOpen.Preferences.PartVisualizationLine.UpdateLineFontObjects instead.
License requirements: None.
doSoftwareUpdate | The do_software_update flag should be set to TRUE when changing from software fonts to hardware fonts or when changing dash |
|
getset |
Returns or sets the depth sorted wireframe.
Specifies whether the graphics driver should sort objects by depth in wireframe views.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.
|
getset |
Returns or sets whether colors applied to wireframe geometry are automatically adjusted as necessary to produce a minimum contrast relative to the view background.
The option affects onscreen displays only, so it affects interactive displays and raster images captured from interactive displays. It does not affect vector output produced by Plot, Print, CGM Export and similar functions.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.