NXOpen .NET Reference
12.0.0
|
Represents the set of visualization preferences under handles tab applicable to entire session More...
Public Types | |
enum | HandleSizeValue { Small, Medium, Large } |
Specifies size values for the default handle size. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe int | HandleSize [get, set] |
Returns or sets the default handle size More... | |
unsafe bool | ShowHandleHints [get, set] |
Returns or sets the show handle hints flag. More... | |
Represents the set of visualization preferences under handles tab applicable to entire session
To obtain an instance of this class, refer to NXOpen.Preferences.SessionPreferences
Created in NX7.5.0
|
getset |
Returns or sets the default handle size
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show handle hints flag.
If true displays handle hint when handle is preselected
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.