NXOpen .NET Reference
12.0.0
|
Represents the set of visualization special effect preferences applicable to entire session. More...
Classes | |
struct | ColorHLS |
Represents three constituents of a HLS color pattern More... | |
struct | ColorHSV |
Represents three constituents of a HSV color pattern More... | |
struct | ColorRGB |
Represents three constituents of a RGB color pattern More... | |
struct | FogData |
Represents the constituents of fog data More... | |
Public Types | |
enum | FogType { Linear, Light, Heavy } |
Describes whether the fog type is selected as linear or light or heavy. More... | |
Public Member Functions | |
unsafe void | UpdateFogDisplay (NXOpen.Preferences.ViewVisualizationSpecialEffects.FogData fogData) |
Applies current fog settings to display More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe int | FogBackValue [get, set] |
Returns or sets the fog back scale value. More... | |
unsafe bool | FogBackgroundColor [get, set] |
Returns or sets the use background color flag. More... | |
unsafe NXOpen.Preferences.ViewVisualizationSpecialEffects.ColorHLS | FogColorHLSValue [get, set] |
Returns or sets the value of HLS color pattern More... | |
unsafe NXOpen.Preferences.ViewVisualizationSpecialEffects.ColorHSV | FogColorHSVValue [get, set] |
Returns or sets the value of HSV color pattern More... | |
unsafe NXOpen.Preferences.ViewVisualizationSpecialEffects.ColorRGB | FogColorRGBValue [get, set] |
Returns or sets the value of RGB color pattern More... | |
unsafe int | FogFrontValue [get, set] |
Returns or sets the fog front scale value. More... | |
unsafe int | FogRateValue [get, set] |
Returns or sets the fog rate value. More... | |
unsafe NXOpen.Preferences.ViewVisualizationSpecialEffects.FogType | FogSetting [get, set] |
Returns or sets the fog setting type More... | |
unsafe bool | FogSettingOption [get, set] |
Returns or sets the fog option. More... | |
Represents the set of visualization special effect preferences applicable to entire session.
Mainly sets fog preferences. Fog is the ability to display close objects in shades that are different than those of distant objects resulting in a display that shows which geometry is closest to the viewer and which is furthest.
To obtain an instance of this class, refer to NXOpen.View
Created in NX3.0.0
unsafe void NXOpen.Preferences.ViewVisualizationSpecialEffects.UpdateFogDisplay | ( | NXOpen.Preferences.ViewVisualizationSpecialEffects.FogData | fogData | ) |
Applies current fog settings to display
Created in NX3.0.0
License requirements: None.
fogData |
|
getset |
Returns or sets the use background color flag.
If true background color is used as fog color
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fog back scale value.
The Back scale defines the point at which fog reaches its maximum.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value of HLS color pattern
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value of HSV color pattern
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value of RGB color pattern
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fog front scale value.
The front scale defines the beginning of fog.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fog rate value.
Specifies the rate at which an object fades as the distance in the view increases.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fog setting type
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fog option.
If true fog settings are available and applied to display
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.