NXOpen .NET Reference
12.0.0
|
Records / queries view section preferences. More...
Public Member Functions | |
unsafe void | SetDefaults () |
Set current view section preferences to the default customer default values. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | LoadExact [get, set] |
Returns or sets the load exact geometry on a save section curves operation view section preference. More... | |
unsafe bool | TranslucentPlanes [get, set] |
Returns or sets the translucent plane setting view section preference. More... | |
Records / queries view section preferences.
To obtain a instance of this class use Preferences.SessionPreferences.CreateViewSectionPreference
Created in NX7.5.0
unsafe void NXOpen.Preferences.ViewSection.SetDefaults | ( | ) |
Set current view section preferences to the default customer default values.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the load exact geometry on a save section curves operation view section preference.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the translucent plane setting view section preference.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.