NXOpen .NET Reference
12.0.0
|
Represents the set of visualization special effect preferences applicable to entire session. More...
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | EnableStereo [get, set] |
Returns or sets the enable stereo flag. More... | |
unsafe int | ParallaxFactor [get, set] |
Returns or sets the parallax factor. More... | |
unsafe bool | SupportStereo [get] |
Returns the support stereo flag. More... | |
Represents the set of visualization special effect preferences applicable to entire session.
Set stereo preferences.
To obtain an instance of this class, refer to NXOpen.Preferences.SessionPreferences
Created in NX9.0.0
|
getset |
Returns or sets the enable stereo flag.
Toggles the display of stereo. To see correct stereo display, you need a supported graphics card, a 3D Stereo Display or Projector, and 3D glasses (and possibly a hub). The hardware vendor control panel Stereo option must also be turned on.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the parallax factor.
Defines the amount of 'Stereo effect'. A larger setting produces stronger 3D effect but may cause visual discomfort. The minimum setting is 0 (no 3D effect) and the maximum setting is 20 (strong 3D effect).
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the support stereo flag.
Queries whether your system supports stereo display (A supported graphics card is installed and the Stereo option in hardware vendor control panel is turned on). To see correct stereo display, you also need a 3D Stereo Display or Projector, and 3D glasses (and possibly a hub).
Created in NX9.0.0
License requirements: None.
|
get |
Returns the tag of this object.