NXOpen .NET Reference
12.0.0
|
Represents the UI related Visualization Shade preferences. More...
Public Member Functions | |
unsafe void | RegenerateStudioAnalysisViewsFromTolChange (bool updateEnvOption) |
Regenerates Studio Analysis Views. More... | |
unsafe void | RegenerateShadedViewsFromToleranceChange () |
Regenerates Shaded Views. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | EdgesEmphasis [get, set] |
Returns or sets the edge emphasis flag. More... | |
unsafe bool | LwrtStudioDisplay [get, set] |
Returns or sets the lwrt studio display flag. More... | |
unsafe bool | ShowFacetEdges [get, set] |
Returns or sets the show facet edge flag. More... | |
Represents the UI related Visualization Shade preferences.
These preferences are maintained at UI level and applicable to entire session
To obtain an instance of this class, refer to NXOpen.UI
Created in NX3.0.0
unsafe void NXOpen.Preferences.SessionVisualizationShade.RegenerateShadedViewsFromToleranceChange | ( | ) |
Regenerates Shaded Views.
Updates all objects based on their surfacing tolerance.
Created in NX3.0.0
Deprecated in NX12.0.0. Use NXOpen.Preferences.PartVisualizationShade.RegenerateShadedViewsFromToleranceChange instead.
License requirements: None.
unsafe void NXOpen.Preferences.SessionVisualizationShade.RegenerateStudioAnalysisViewsFromTolChange | ( | bool | updateEnvOption | ) |
Regenerates Studio Analysis Views.
Updates all objects based on their surfacing tolerance.
Created in NX3.0.0
Deprecated in NX12.0.0. Use NXOpen.Preferences.PartVisualizationShade.RegenerateStudioAnalysisViewsFromToleranceChange instead.
License requirements: None.
updateEnvOption | Send TRUE if env cube updation is required. Else send FALSE |
|
getset |
Returns or sets the edge emphasis flag.
Alters how edges are displayed when Shaded Face Edges is flag is true.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the lwrt studio display flag.
Alters how studio are displayed.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show facet edge flag.
Toggles the display of facet edges. If this flag is true it can help when trying to evaluate or interpret faceted edges.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.