NXOpen .NET Reference
12.0.0
|
Represents the High Quality Image preferences for the entire session More...
Public Types | |
enum | ImageSizeType { FillView, AnsiA, AnsiB, AnsiC, AnsiD, AnsiE, IsoA4, IsoA3, IsoA2, IsoA1, IsoA0, UserDefined, TrueSize } |
The size at which to generate a High Quality Image. More... | |
enum | ResolutionType { Draft, Low, Medium, High, UserDefined } |
The resolution to use when generating a High Quality Image. More... | |
enum | PlotQualityType { Fine, Medium, Rough, Coarse } |
Describes the quality desired when plotting the High Quality Image More... | |
enum | OrientationType { Landscape, Portrait } |
Whether the High Quality Image is to be generated with portrait or landscape orientation More... | |
Public Member Functions | |
unsafe void | GetImageSize (out NXOpen.Preferences.SessionVisualizationHighQualityImage.ImageSizeType imageSize, out int xSize, out int ySize) |
Returns the image size to use for the generation of the High Quality Image. More... | |
unsafe void | SetImageSize (NXOpen.Preferences.SessionVisualizationHighQualityImage.ImageSizeType imageSize, int xSize, int ySize) |
Specifies the image size to use for the generation of the High Quality Image. More... | |
unsafe NXOpen.Preferences.SessionVisualizationHighQualityImage.ResolutionType | GetResolution (out int dotsPerInch) |
Returns the resolution to use when generating a High Quality Image. More... | |
unsafe void | SetResolution (NXOpen.Preferences.SessionVisualizationHighQualityImage.ResolutionType resolution, int dotsPerInch) |
Specifies the resolution to use when generating a High Quality Image. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.Preferences.SessionVisualizationHighQualityImage.OrientationType | Orientation [get, set] |
Returns or sets the orientation for the High Quality Image (portrait or landscape). More... | |
unsafe NXOpen.Preferences.SessionVisualizationHighQualityImage.PlotQualityType | PlotQuality [get, set] |
Returns or sets the quality of the plot of the High Quality Image. More... | |
unsafe bool | SubRegion [get, set] |
Returns or sets the setting for whether the High Quality Image is generated from a sub-region. More... | |
Represents the High Quality Image preferences for the entire session
To obtain an instance of this class, refer to NXOpen.Preferences.SessionPreferences
Created in NX4.0.0
unsafe void NXOpen.Preferences.SessionVisualizationHighQualityImage.GetImageSize | ( | out NXOpen.Preferences.SessionVisualizationHighQualityImage.ImageSizeType | imageSize, |
out int | xSize, | ||
out int | ySize | ||
) |
Returns the image size to use for the generation of the High Quality Image.
x_size and y_size vary only for User Defined image size type. For other image size types, the values returned in them are the x and y sizes fixed for the image size type.
Created in NX4.0.0
License requirements: None.
imageSize | |
xSize | X Pixel size. See note above. |
ySize | Y Pixel size. See note above |
unsafe NXOpen.Preferences.SessionVisualizationHighQualityImage.ResolutionType NXOpen.Preferences.SessionVisualizationHighQualityImage.GetResolution | ( | out int | dotsPerInch | ) |
Returns the resolution to use when generating a High Quality Image.
The resolution is not used if the image_size is fill_view. dots_per_inch is variable only for User Defined resolution type. For other resolution types, the returned dots_per_inch is the number of dots per inch which is fixed for the given resolution type.
Created in NX4.0.0
License requirements: None.
dotsPerInch | Dots per inch. See note above. |
unsafe void NXOpen.Preferences.SessionVisualizationHighQualityImage.SetImageSize | ( | NXOpen.Preferences.SessionVisualizationHighQualityImage.ImageSizeType | imageSize, |
int | xSize, | ||
int | ySize | ||
) |
Specifies the image size to use for the generation of the High Quality Image.
x_size and y_size only apply for User Defined image size type. For other image size types, they are ignored.
Created in NX4.0.0
License requirements: None.
imageSize | |
xSize | X Pixel size. Used only if image_size is user_defined |
ySize | Y Pixel size. Used only if image_size is user_defined |
unsafe void NXOpen.Preferences.SessionVisualizationHighQualityImage.SetResolution | ( | NXOpen.Preferences.SessionVisualizationHighQualityImage.ResolutionType | resolution, |
int | dotsPerInch | ||
) |
Specifies the resolution to use when generating a High Quality Image.
The given resolution is not used if the image_size is fill_view. dots_per_inch is used only for User Defined resolution. For other resolutions types, the input dots_per_inch is ignored.
Created in NX4.0.0
License requirements: None.
resolution | |
dotsPerInch | Dots per inch. Used only if resolution is user_defined |
|
getset |
Returns or sets the orientation for the High Quality Image (portrait or landscape).
orientation is not used if image_size is fill_view or user_defined.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the quality of the plot of the High Quality Image.
plot_quality is not used if image_size is fill_view
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the setting for whether the High Quality Image is generated from a sub-region.
sub_region is only used when image_size is fill_view
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.