NXOpen .NET Reference
12.0.0
|
Represents the set of PMI preferences applicable to entire session More...
Public Member Functions | |
unsafe void | UpdateTrackingPropertiesFromXml () |
Update tracking properties More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe int | AssocHighlightColor [get, set] |
Returns or sets the associated highlight color More... | |
unsafe bool | ReadingDirection [get, set] |
Returns or sets the reading direction preference More... | |
Represents the set of PMI preferences applicable to entire session
To obtain an instance of this class, refer to NXOpen.Preferences.SessionPreferences
Created in NX4.0.0
unsafe void NXOpen.Preferences.SessionPmi.UpdateTrackingPropertiesFromXml | ( | ) |
Update tracking properties
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the associated highlight color
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reading direction preference
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.