NXOpen .NET Reference
12.0.0
|
Represents the two options available on the Measure Requirements toolbar and applicable to the entire session More...
Public Types | |
enum | ActionOnViolation { HightlightMeasure, StopPlayback } |
Values for the action to take when a requirement error is generated for a measure with a displayed annotation in Assembly Sequencing. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe int | UpdateFrameRate [get, set] |
Returns or sets the frame rate. More... | |
unsafe NXOpen.Preferences.SessionMeasureRequirements.ActionOnViolation | ViolationAction [get, set] |
Returns or sets the violation action. More... | |
Represents the two options available on the Measure Requirements toolbar and applicable to the entire session
To obtain an instance of this class, refer to NXOpen.Preferences.SessionPreferences
Created in NX5.0.0
Values for the action to take when a requirement error is generated for a measure with a displayed annotation in Assembly Sequencing.
Enumerator | |
---|---|
HightlightMeasure |
Highlight (color) measure for requirements violations |
StopPlayback |
Suspend playback and wait for acknowledgement for requirements violations |
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the frame rate.
The frame rate specifies how frequently a displayed measure annotation is updated in Assembly Sequencing. So a rate of 1 specifies that the annotation will update every frame during playback. A rate of 5 specifies that the annotation will update every fifth frame during playback.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the violation action.
The violation action is one of the enumerated type values.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.