NXOpen .NET Reference
12.0.0
|
Allows access to the User Preferences section of the Routing Application View file. More...
Public Member Functions | |
unsafe bool | GetStringPreference (string name, out string value) |
Returns the value of the named string user preference from the Application View file. More... | |
unsafe void | SetStringPreference (string name, string value) |
Sets the value of the named string user preference in the current NX session. More... | |
unsafe bool | GetStringArrayPreference (string name, out string[] values) |
Returns the values of the named string array user preference from the Application View file. More... | |
unsafe void | SetStringArrayPreference (string name, string[] values) |
Sets the values of the named string array user preference in the current NX session. More... | |
unsafe bool | GetIntegerPreference (string name, out int value) |
Returns the value of the named integer user preference from the Application View file. More... | |
unsafe void | SetIntegerPreference (string name, int value) |
Sets the value of the named integer user preference in the current NX session. More... | |
unsafe bool | GetIntegerArrayPreference (string name, out int[] values) |
Returns the values of the named integer array user preference from the Application View file. More... | |
unsafe void | SetIntegerArrayPreference (string name, int[] values) |
Sets the values of the named integer array user preference in the current NX session. More... | |
unsafe bool | GetDoublePreference (string name, out double value) |
Returns the value of the named double user preference from the Application View file. More... | |
unsafe void | SetDoublePreference (string name, double value) |
Sets the value of the named double user preference in the current NX session. More... | |
unsafe bool | GetDoubleArrayPreference (string name, out double[] values) |
Returns the values of the named double array user preference from the Application View file. More... | |
unsafe void | SetDoubleArrayPreference (string name, double[] values) |
Sets the values of the named double array user preference in the current NX session. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Allows access to the User Preferences section of the Routing Application View file.
To obtain an instance of this class, refer to NXOpen.Preferences.RoutingApplicationView
Created in NX11.0.1
unsafe bool NXOpen.Preferences.RoutingUserPreferences.GetDoubleArrayPreference | ( | string | name, |
out double[] | values | ||
) |
Returns the values of the named double array user preference from the Application View file.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
name | The name of the user preference. |
values | The values of the preference, if found. |
unsafe bool NXOpen.Preferences.RoutingUserPreferences.GetDoublePreference | ( | string | name, |
out double | value | ||
) |
Returns the value of the named double user preference from the Application View file.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
name | The name of the user preference. |
value | The value of the preference, if found. |
unsafe bool NXOpen.Preferences.RoutingUserPreferences.GetIntegerArrayPreference | ( | string | name, |
out int[] | values | ||
) |
Returns the values of the named integer array user preference from the Application View file.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
name | The name of the user preference. |
values | The values of the preference, if found. |
unsafe bool NXOpen.Preferences.RoutingUserPreferences.GetIntegerPreference | ( | string | name, |
out int | value | ||
) |
Returns the value of the named integer user preference from the Application View file.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
name | The name of the user preference. |
value | The value of the preference, if found. |
unsafe bool NXOpen.Preferences.RoutingUserPreferences.GetStringArrayPreference | ( | string | name, |
out string[] | values | ||
) |
Returns the values of the named string array user preference from the Application View file.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
name | The name of the user preference. |
values | The values of the preference, if found. |
unsafe bool NXOpen.Preferences.RoutingUserPreferences.GetStringPreference | ( | string | name, |
out string | value | ||
) |
Returns the value of the named string user preference from the Application View file.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
name | The name of the user preference. |
value | The value of the preference, if found. |
unsafe void NXOpen.Preferences.RoutingUserPreferences.SetDoubleArrayPreference | ( | string | name, |
double[] | values | ||
) |
Sets the values of the named double array user preference in the current NX session.
Created in NX11.0.2
License requirements: routing_base ("Routing Basic")
name | The name of the user preference. |
values | The values of the preference. Overwrites any existing values. |
unsafe void NXOpen.Preferences.RoutingUserPreferences.SetDoublePreference | ( | string | name, |
double | value | ||
) |
Sets the value of the named double user preference in the current NX session.
Created in NX11.0.2
License requirements: routing_base ("Routing Basic")
name | The name of the user preference. |
value | The value of the preference. Overwrites any existing values. |
unsafe void NXOpen.Preferences.RoutingUserPreferences.SetIntegerArrayPreference | ( | string | name, |
int[] | values | ||
) |
Sets the values of the named integer array user preference in the current NX session.
Created in NX11.0.2
License requirements: routing_base ("Routing Basic")
name | The name of the user preference. |
values | The values of the preference. Overwrites any existing values. |
unsafe void NXOpen.Preferences.RoutingUserPreferences.SetIntegerPreference | ( | string | name, |
int | value | ||
) |
Sets the value of the named integer user preference in the current NX session.
Created in NX11.0.2
License requirements: routing_base ("Routing Basic")
name | The name of the user preference. |
value | The value of the preference. Overwrites any existing values. |
unsafe void NXOpen.Preferences.RoutingUserPreferences.SetStringArrayPreference | ( | string | name, |
string[] | values | ||
) |
Sets the values of the named string array user preference in the current NX session.
Created in NX11.0.2
License requirements: routing_base ("Routing Basic")
name | The name of the user preference. |
values | The values of the preference. Overwrites any existing values. |
unsafe void NXOpen.Preferences.RoutingUserPreferences.SetStringPreference | ( | string | name, |
string | value | ||
) |
Sets the value of the named string user preference in the current NX session.
Created in NX11.0.2
License requirements: routing_base ("Routing Basic")
name | The name of the user preference. |
value | The value of the preference. Overwrites any existing value. |
|
get |
Returns the tag of this object.